1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pilot Drill DP (DP08)

TGY CUTTING TOOLS

Pilot Drill DP (DP08)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Oil Hole: Yes/No
· Tip Angle: 138°
[Applications]
· Work material: General steel, cast iron

Part Number
DP08
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole Diameter (Drilling Diameter) Dc
(mm)
Overall Length (L)
(mm)
Oil-Hole Presence

฿ 1,583.00

TGY CUTTING TOOLS 1 Piece(s) 19 Day(s) 842None

Loading...

  1. 1

Basic Information

Work Material General Steel / Cast Iron L / D(mm / mm) 5 Point Angle(Degree) 138
Allowable Tolerance(mm) 0-0.027

Please check the type/dimensions/specifications of the part DP08 in the Pilot Drill DP series.

Products with similar specification

Part Number
DP10
DP12
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipHole Diameter (Drilling Diameter) Dc
(mm)
Overall Length (L)
(mm)
Oil-Hole Presence

฿ 1,670.00

1 Piece(s) 19 Day(s) 1048Included

฿ 1,745.00

1 Piece(s) 40 Day(s) 1255Included