(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]
· Oil Hole: Yes
· Tip Angle: 135°
· Torsional Angle: 0°, 30°
[Applications]
· Work materials: Cast iron, aluminum
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Hole Diameter (Drilling Diameter) Dc (mm) | Overall Length (L) (mm) | L / D (mm / mm) | Dimension ℓ (mm) | Link Length (ℓs) (mm) | Shank Diameter (Ds) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 5 | 95 | 8 | 55 | 38 | 5 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 5.5 | 105 | 8 | 61 | 40 | 6 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 6 | 110 | 8 | 66 | 40 | 6 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 6.5 | 115 | 8 | 72 | 40 | 7 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 6.8 | 120 | 8 | 77 | 40 | 7 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 7 | 120 | 8 | 77 | 40 | 7 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 7.5 | 125 | 8 | 83 | 42 | 8 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 8 | 130 | 8 | 88 | 42 | 8 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 8.5 | 140 | 8 | 94 | 44 | 9 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 8.6 | 145 | 8 | 99 | 44 | 9 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 9 | 145 | 8 | 99 | 44 | 9 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 9.5 | 150 | 8 | 105 | 44 | 10 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 10 | 160 | 8 | 110 | 46 | 10 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 10.5 | 140 | 5 | 84 | 46 | 11 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 11 | 140 | 5 | 88 | 46 | 11 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 11.5 | 150 | 5 | 92 | 48 | 12 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 12 | 150 | 5 | 96 | 48 | 12 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 12.5 | 160 | 5 | 100 | 50 | 13 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 13 | 160 | 5 | 104 | 50 | 13 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 13.5 | 170 | 5 | 108 | 52 | 14 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 14 | 170 | 5 | 112 | 52 | 14 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 14.5 | 180 | 5 | 116 | 54 | 15 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 15 | 180 | 5 | 120 | 54 | 15 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 15.5 | 190 | 5 | 124 | 56 | 16 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 16 | 190 | 5 | 128 | 56 | 16 |
Loading...
Work Material | Cast Iron / Aluminum | Coating Presence | None | Oil-Hole Presence | Included |
---|---|---|---|---|---|
Point Angle(Degree) | 135 | Torsion Angle(°) | 0 | Details of Material | G1F |
Lubrication Method | Internal oil supply | Allowable Tolerance(mm) | +0.025/+0.015 | Use | High-Speed Deep Hole Machining for Cast Iron/Aluminum |
How can we improve?
How can we improve?