1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sleeve BLS Type (Square Shank)

Sleeve BLS Type (Square Shank)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,354.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Tungaloy, boring holder, sleeve, BLS type (rectangular shank)
TAC boring tool bit.
·Dimension b (mm): 25; dimension h (mm): 28

 
Part Number
BLS16-08
BLS16-08C
BLS16-10
BLS16-10C
BLS16-12
BLS16-12C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipConnection Diameter Workpiece Side (DCONWS)
(mm)
Body Diameter (BD)
(mm)

฿ 5,354.00

SLEEVE BLS TYPE 1 Piece(s) 15 Day(s) 8125

฿ 5,557.00

SLEEVE BLS TYPE 1 Piece(s) 40 Day(s) 8100

฿ 5,557.00

SLEEVE BLS TYPE 1 Piece(s) 15 Day(s) 10125

฿ 5,680.00

SLEEVE BLS TYPE 1 Piece(s) 40 Day(s) 10100

฿ 6,045.00

SLEEVE BLS TYPE 1 Piece(s) 15 Day(s) 12125

฿ 6,206.00

SLEEVE BLS TYPE 1 Piece(s) 40 Day(s) 12100

Loading...

  1. 1

Basic Information

Applicable Tip Shape S (Square) Lubrication Hole Y/N None Size B(mm) 12.5
Size H(mm) 28