(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]
· Oil Hole: No
· Tip Angle: 130°
· Torsional Angle: 30°
[Applications]
· Work materials: General steel, tempered steel, stainless steel, cast iron, aluminum
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Hole Diameter (Drilling Diameter) Dc (mm) | Work Material | Overall Length (L) (mm) | Coating Presence | L / D (mm / mm) | Dimension ℓ (mm) | Link Length (ℓs) (mm) | Details of Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 3 | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] | 60 | Included | 3 | 21 | 39 | AH170 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 3 | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] | 46 | Included | 2 | 16 | 30 | AH170 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 3.4 | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] | 60 | Included | 3 | 24 | 36 | AH170 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 3.7 | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] | 60 | Included | 3 | 27 | 33 | AH170 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 3.7 | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] | 52 | Included | 2 | 20 | 32 | AH170 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 3.8 | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] | 60 | Included | 3 | 27 | 33 | AH170 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 3.8 | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] | 55 | Included | 2 | 22 | 33 | AH170 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 3.9 | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] | 60 | Included | 3 | 27 | 33 | AH170 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 3.9 | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] | 55 | Included | 2 | 22 | 33 | AH170 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 4 | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] | 60 | Included | 3 | 27 | 33 | AH170 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 4 | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] | 55 | Included | 2 | 22 | 33 | AH170 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 4.1 | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] | 63 | Included | 3 | 29 | 34 | AH170 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 4.2 | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] | 63 | Included | 3 | 29 | 34 | AH170 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 4.3 | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] | 63 | Included | 3 | 29 | 34 | AH170 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 4.4 | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] | 63 | Included | 3 | 29 | 34 | AH170 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 4.5 | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] | 63 | Included | 3 | 29 | 34 | AH170 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 4.6 | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] | 68 | Included | 3 | 32 | 36 | AH170 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 4.8 | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] | 68 | Included | 3 | 32 | 36 | AH170 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 4.8 | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] | 62 | Included | 2 | 26 | 36 | AH170 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 4.9 | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] | 62 | Included | 2 | 26 | 36 | AH170 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 5 | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] | 68 | Included | 3 | 32 | 36 | AH170 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 5.1 | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] | 72 | Included | 3 | 34 | 38 | AH170 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 5.1 | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] | 62 | Included | 2 | 26 | 36 | AH170 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 5.2 | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] | 62 | Included | 2 | 26 | 36 | AH170 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 5.4 | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] | 66 | Included | 2 | 28 | 38 | AH170 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 5.5 | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] | 72 | Included | 3 | 34 | 38 | AH170 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 5.5 | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] | 66 | Included | 2 | 28 | 38 | AH170 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 5.8 | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] | 74 | Included | 3 | 36 | 38 | AH170 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 6 | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] | 81 | Included | 3 | 41 | 40 | AH170 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 6.1 | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] | 81 | Included | 3 | 41 | 40 | AH170 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 6.1 | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] | 70 | Included | 2 | 31 | 39 | AH170 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 6.2 | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] | 81 | Included | 3 | 41 | 40 | AH170 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 6.2 | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] | 70 | Included | 2 | 31 | 39 | AH170 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 6.4 | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] | 81 | Included | 3 | 41 | 40 | AH170 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 6.5 | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] | 70 | Included | 2 | 31 | 39 | AH170 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 6.6 | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] | 83 | Included | 3 | 43 | 40 | AH170 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 6.8 | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] | 83 | Included | 3 | 43 | 40 | AH170 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 6.8 | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] | 74 | Included | 2 | 34 | 40 | AH170 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 6.9 | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] | 83 | Included | 3 | 43 | 40 | AH170 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 6.9 | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] | 74 | Included | 2 | 34 | 40 | AH170 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 7 | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] | 83 | Included | 3 | 43 | 40 | AH170 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 7 | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] | 74 | Included | 2 | 34 | 40 | AH170 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 7.4 | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] | 87 | Included | 3 | 45 | 42 | AH170 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 7.6 | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] | 79 | Included | 2 | 37 | 42 | AH170 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 7.7 | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] | 79 | Included | 2 | 37 | 42 | AH170 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 7.8 | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] | 90 | Included | 3 | 48 | 42 | AH170 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 8 | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] | 90 | Included | 3 | 48 | 42 | AH170 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 8 | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] | 79 | Included | 2 | 37 | 42 | AH170 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 8.1 | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] | 96 | Included | 3 | 53 | 43 | AH170 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 8.1 | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] | 79 | Included | 2 | 37 | 42 | AH170 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 8.2 | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] | 96 | Included | 3 | 53 | 43 | AH170 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 8.5 | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] | 96 | Included | 3 | 53 | 43 | AH170 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 8.5 | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] | 79 | Included | 2 | 37 | 42 | AH170 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 8.6 | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] | 98 | Included | 3 | 55 | 43 | AH170 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 8.6 | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] | 84 | Included | 2 | 40 | 44 | AH170 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 8.8 | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] | 98 | Included | 3 | 55 | 43 | AH170 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 9 | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] | 84 | Included | 2 | 40 | 44 | AH170 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 9.1 | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] | 102 | Included | 3 | 58 | 44 | AH170 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 9.5 | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] | 84 | Included | 2 | 40 | 44 | AH170 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 9.6 | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] | 89 | Included | 2 | 43 | 46 | AH170 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 3 | Cast Iron[○] / Aluminum[○] | 66 | None | 5 | 27 | 29 | MD20 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 3.4 | Cast Iron[○] / Aluminum[○] | 60 | None | 3 | 24 | 36 | MD20 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 4 | Cast Iron[○] / Aluminum[○] | 68 | None | 5 | 35 | 33 | MD20 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 4.5 | Cast Iron[○] / Aluminum[○] | 72 | None | 5 | 38 | 34 | MD20 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 5 | Cast Iron[○] / Aluminum[○] | 78 | None | 5 | 42 | 36 | MD20 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 5 | Cast Iron[○] / Aluminum[○] | 68 | None | 3 | 32 | 36 | MD20 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 5.1 | Cast Iron[○] / Aluminum[○] | 62 | None | 2 | 26 | 34 | MD20 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 5.5 | Cast Iron[○] / Aluminum[○] | 72 | None | 3 | 34 | 38 | MD20 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 6 | Cast Iron[○] / Aluminum[○] | 94 | None | 5 | 54 | 40 | MD20 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 6 | Cast Iron[○] / Aluminum[○] | 81 | None | 3 | 41 | 40 | MD20 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 6 | Cast Iron[○] / Aluminum[○] | 66 | None | 2 | 28 | 38 | MD20 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 6.8 | Cast Iron[○] / Aluminum[○] | 97 | None | 5 | 57 | 40 | MD20 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 6.8 | Cast Iron[○] / Aluminum[○] | 74 | None | 2 | 34 | 40 | MD20 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 7 | Cast Iron[○] / Aluminum[○] | 74 | None | 2 | 34 | 40 | MD20 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 8.5 | Cast Iron[○] / Aluminum[○] | 113 | None | 5 | 70 | 43 | MD20 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 10 | Cast Iron[○] / Aluminum[○] | 125 | None | 5 | 80 | 45 | MD20 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 10 | Cast Iron[○] / Aluminum[○] | 89 | None | 2 | 43 | 46 | MD20 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 10 | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] | 105 | Included | 3 | 60 | 45 | AH170 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 10 | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] | 89 | Included | 2 | 43 | 46 | AH170 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 10.1 | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] | 89 | Included | 2 | 43 | 46 | AH170 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 10.2 | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] | 112 | Included | 3 | 66 | 46 | AH170 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 10.3 | Cast Iron[○] / Aluminum[○] | 133 | None | 5 | 87 | 46 | MD20 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 10.3 | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] | 89 | Included | 2 | 43 | 46 | AH170 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 10.5 | Cast Iron[○] / Aluminum[○] | 133 | None | 5 | 87 | 46 | MD20 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 10.5 | Cast Iron[○] / Aluminum[○] | 89 | None | 2 | 43 | 46 | MD20 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 10.5 | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] | 89 | Included | 2 | 43 | 46 | AH170 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 10.6 | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] | 114 | Included | 3 | 68 | 46 | AH170 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 10.6 | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] | 89 | Included | 2 | 43 | 46 | AH170 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 10.7 | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] | 95 | Included | 2 | 47 | 48 | AH170 | ||
฿ 999,999,999.00 | TGY CUTTING TOOLS | 1 Piece(s) | Quote | 10.8 | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] | 114 | Included | 3 | 68 | 46 | AH170 |
Loading...
Oil-Hole Presence | None | Point Angle(Degree) | 130 | Torsion Angle(°) | 30 |
---|---|---|---|---|---|
Lubrication Method | External Lubrication |
How can we improve?
How can we improve?