(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Triangular single face specification insert, 3 corners usable.
[Features]
· Set an MJ type breaker. Set material types: AH120, AH3135.
· Insert for Tung-Tri TPA/EPA type cutter for orthogonal shoulder machining.
· MJ type: general purpose. Provides both cutting quality and strength.
[Applications]
· For orthogonal shoulder machining.
Part Number |
---|
TOMT100404PDER-MJ-AH120 |
TOMT100404PDER-MJ-AH3135 |
TOMT100408PDER-MJ-AH120 |
TOMT100408PDER-MJ-AH3135 |
TOMT150604PDER-MJ-AH120 |
TOMT150604PDER-MJ-AH3135 |
TOMT150608PDER-MJ-AH120 |
TOMT150608PDER-MJ-AH3135 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Work Material | Material Type | Size A (mm) | Dimension T (mm) | Dimension rε (mm) | φd (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 415.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Cast Iron / Difficult-To-Cut Materials | AH120 | 10.5 | 4.7 | 0.4 | 8.6 | ||
฿ 415.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Steel / Stainless Steel | AH3135 | 10.5 | 4.7 | 0.4 | 8.6 | ||
฿ 415.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Cast Iron / Difficult-To-Cut Materials | AH120 | 10.5 | 4.7 | 0.8 | 8.6 | ||
฿ 415.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel | AH3135 | 10.5 | 4.7 | 0.8 | 8.6 | ||
฿ 492.00 | TGY TURNING TOOLS | 10 Piece(s) | 10 Day(s) | Cast Iron / Difficult-To-Cut Materials | AH120 | 15.7 | 6 | 0.4 | 12.7 | ||
฿ 492.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Steel / Stainless Steel | AH3135 | 15.7 | 6 | 0.4 | 12.7 | ||
฿ 492.00 | TGY TURNING TOOLS | 10 Piece(s) | 10 Day(s) | Cast Iron / Difficult-To-Cut Materials | AH120 | 15.7 | 6 | 0.8 | 12.7 | ||
฿ 492.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel | AH3135 | 15.7 | 6 | 0.8 | 12.7 |
Loading...
Shape (First Character in Model Number) | T (Triangular) | No. of Usable Corners | 3 | Grade Classification | Coating |
---|---|---|---|---|---|
Precision | M | Honing | Available |
How can we improve?
How can we improve?