1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TUNGCUT Outer Diameter Grooving SGN

TUNGCUT Outer Diameter Grooving SGN
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Unlimited potential for grooving and cutting off. Expanded to include cermet material type NS530.

Part Number
SGN200-020-BX360
SGN300-020-BX360
SGN400-020-BX360
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDimension W (±0.025)
(mm)

฿ 999,999,999.00

TGY TURNING TOOLS 1 Piece(s) Quote 2

฿ 999,999,999.00

TGY TURNING TOOLS 1 Piece(s) Quote 3

฿ 999,999,999.00

TGY TURNING TOOLS 1 Piece(s) Quote 4

Loading...

  1. 1

Basic Information

Use Outer Diameter Grooving Size L(mm) 20 Size H(mm) 5
Dimension rε(mm) 0.2 Material Type BX360