(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]
· Shape: R (Circle)
· Relief Angle: P (11°)
[Applications]
· Work material: Stainless steel
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Work Material | Material Type | Size A (mm) | Usable Cutter | Dimension T (mm) | Breaker Type |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 578.45 | TGY MILLING HOLDER_CHIP | 10 Piece(s) | 19 Day(s) | Steel / Stainless Steel | AH130 | 12 | E/TRP12R | 4.76 | MJ | ||
฿ 578.45 | TGY MILLING HOLDER_CHIP | 10 Piece(s) | 19 Day(s) | Stainless Steel | AH4035 | 12 | E/TRP12R | 4.76 | MJ | ||
฿ 578.45 | TGY MILLING HOLDER_CHIP | 10 Piece(s) | 19 Day(s) | Steel / Cast Iron / High-Hardness Material | AH725 | 12 | E/TRP12R | 4.76 | MJ | ||
฿ 578.45 | TGY MILLING HOLDER_CHIP | 10 Piece(s) | 19 Day(s) | Steel / Stainless Steel | AH130 | 12 | E/TRP12R | 4.76 | ML | ||
฿ 578.45 | TGY MILLING HOLDER_CHIP | 10 Piece(s) | 19 Day(s) | Stainless Steel | AH4035 | 12 | E/TRP12R | 4.76 | ML | ||
฿ 578.45 | TGY MILLING HOLDER_CHIP | 10 Piece(s) | 19 Day(s) | Steel / Cast Iron / High-Hardness Material | AH725 | 12 | E/TRP12R | 4.76 | ML | ||
฿ 771.35 | TGY MILLING HOLDER_CHIP | 10 Piece(s) | 19 Day(s) | Steel / Stainless Steel | AH130 | 16 | E/TRP16R | 6.35 | MJ | ||
฿ 771.35 | TGY MILLING HOLDER_CHIP | 10 Piece(s) | 19 Day(s) | Stainless Steel | AH4035 | 16 | E/TRP16R | 6.35 | MJ | ||
฿ 771.35 | TGY MILLING HOLDER_CHIP | 10 Piece(s) | 19 Day(s) | Steel / Cast Iron / High-Hardness Material | AH725 | 16 | E/TRP16R | 6.35 | MJ | ||
฿ 771.35 | TGY MILLING HOLDER_CHIP | 10 Piece(s) | 19 Day(s) | Steel / Stainless Steel | AH130 | 16 | E/TRP16R | 6.35 | ML | ||
฿ 771.35 | TGY MILLING HOLDER_CHIP | 10 Piece(s) | 19 Day(s) | Stainless Steel | AH4035 | 16 | E/TRP16R | 6.35 | ML | ||
฿ 771.35 | TGY MILLING HOLDER_CHIP | 10 Piece(s) | 19 Day(s) | Steel / Cast Iron / High-Hardness Material | AH725 | 16 | E/TRP16R | 6.35 | ML |
Loading...
Shape (First Character in Model Number) | R (Round) | Clearance Angle | P (11°) | No. of Usable Corners | Others |
---|---|---|---|---|---|
Grade Classification | Coating | Precision | M |
How can we improve?
How can we improve?