Tung-Tri TPA15 Screw Clamp-Type Cutter For High Accuracy Wall Surface Processing

Caution
- · "3D-Light" data is applied during normal customer use, such as interference checks.
- · "3D-Detail" is applied when the customer creates 3-dimensional data such as tooling charts.
Product Description
[Features]
· Lead angle: 90°
· Uses 3 corner inserts
· Uniquely designed flank face of inserts prevents chattering during machining

Screw-On Type Face Miller Cutter For High-Precision Wall Surface Machining, Uses TOMT Type Inserts, Bore Type Cutter

Appearance

Dimensional drawing
| Model No. | Kg |
|---|---|
| TPA15R050M22.0E04 | 0.27 |
| TPA15R063M22.0E05 | 0.41 |
| TPA15R080M25.4-06 | 0.83 |
| TPA15R100M31.7-07 | 1.30 |

3-Corner specification insert

- Positive flat cutting edge provides low resistance
- Special multi-stage flank reduces chattering

The helical cutting edge provides low resistance for any cut
Related Products
Uses an economical 3-corner specification insert. The special flank shape reduces chatter and vibration, and supports a wide range of machining.
Does not use any metal components such as nails, wires, etc. A broom that is less likely nick blades or cause other such damage if accidentally caught in machinery.