1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Insert for TDX (Part Number)

TGY TURNING TOOLS

Insert for TDX
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 359.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· The wide variety of chip breakers and choice of materials allow for use with different types of workpiece and machining methods.

Part Number
XPMT110412R-DJ-T1115
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole Diameter (Drilling Diameter) Dc
(mm)
Size A
(mm)
Size B
(mm)
Dimension T
(mm)
Dimension rε
(mm)
Dimension φd
(mm)
Breaker Type Suitable Drill Diameter
(mm)
Details of Material

฿ 518.64

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) 33.0~41.011.212.54.761.24.4DJø33.0~ø41.0T1115

Loading...

  1. 1

Basic Information

Precision M