1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Insert for TDX (Part Number)

TGY DRILLS

Insert for TDX
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 359.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· The wide variety of chip breakers and choice of materials allow for use with different types of workpiece and machining methods.

Part Number
XPMT07H308R-DW-AH725
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole Diameter (Drilling Diameter) Dc
(mm)
Size A
(mm)
Size B
(mm)
Dimension T
(mm)
Dimension rε
(mm)
Dimension φd
(mm)
Breaker Type Suitable Drill Diameter
(mm)
Details of Material

฿ 474.55

TGY DRILLS 10 Piece(s) 40 Day(s) 22.0~26.07.08.23.600.82.8DWø22.0~ø26.0AH725

Loading...

  1. 1

Basic Information

Precision M

Please check the type/dimensions/specifications of the part XPMT07H308R-DW-AH725 in the Insert for TDX series.

Products with similar specification

Part Number
XPMT040104R-DW-AH725
XPMT040104R-DW-AH740
XPMT050204R-DJ-AH725
XPMT08T308R-DG-AH725
XPMT08T308R-DJ-AH725
XPMT08T308R-DJ-T1115
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipHole Diameter (Drilling Diameter) Dc
(mm)
Size A
(mm)
Size B
(mm)
Dimension T
(mm)
Dimension rε
(mm)
Dimension φd
(mm)
Breaker Type Suitable Drill Diameter
(mm)
Details of Material

฿ 434.64

10 Piece(s) 40 Day(s) 12.5~14.54.34.51.590.42.3DWø12.5~ø14.5AH725

฿ 434.64

10 Piece(s) 15 Day(s) 12.5~14.54.34.51.590.42.3DWø12.5~ø14.5AH740

฿ 434.64

10 Piece(s) 40 Day(s) 15.0 to 17.05.25.42.380.42.3DJø15.0~ø17.0AH725

฿ 558.00

10 Piece(s) 40 Day(s) 27.0~32.08.59.93.970.83.4DGø27.0~ø32.0AH725

฿ 558.00

10 Piece(s) 40 Day(s) 27.0~32.08.59.93.970.83.4DJø27.0~ø32.0AH725

฿ 482.36

10 Piece(s) 40 Day(s) 27.0~32.08.59.93.970.83.4DJø27.0~ø32.0T1115