(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]
· The wide variety of chip breakers and choice of materials allow for use with different types of workpiece and machining methods.
Part Number |
---|
XPMT040104R-DW-AH725 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Hole Diameter (Drilling Diameter) Dc (mm) | Size A (mm) | Size B (mm) | Dimension T (mm) | Dimension rε (mm) | Dimension φd (mm) | Breaker Type | Suitable Drill Diameter (mm) | Details of Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 434.64 | TGY DRILLS | 10 Piece(s) | 40 Day(s) | 12.5~14.5 | 4.3 | 4.5 | 1.59 | 0.4 | 2.3 | DW | ø12.5~ø14.5 | AH725 |
Loading...
Precision | M |
---|
Please check the type/dimensions/specifications of the part XPMT040104R-DW-AH725 in the Insert for TDX series.
Part Number |
---|
XPMT040104R-DJ-AH725 |
XPMT040104R-DJ-T1115 |
XPMT040104R-DS-AH725 |
XPMT040104R-DW-AH740 |
XPMT050204R-DJ-AH725 |
XPMT050204R-DJ-T1115 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Hole Diameter (Drilling Diameter) Dc (mm) | Size A (mm) | Size B (mm) | Dimension T (mm) | Dimension rε (mm) | Dimension φd (mm) | Breaker Type | Suitable Drill Diameter (mm) | Details of Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 434.64 | 10 Piece(s) | 40 Day(s) | 12.5~14.5 | 4.3 | 4.5 | 1.59 | 0.4 | 2.3 | DJ | ø12.5~ø14.5 | AH725 | ||
฿ 359.00 | 10 Piece(s) | 15 Day(s) | 12.5~14.5 | 4.3 | 4.5 | 1.59 | 0.4 | 2.3 | DJ | ø12.5~ø14.5 | T1115 | ||
฿ 434.64 | 10 Piece(s) | 40 Day(s) | 12.5~14.5 | 4.3 | 4.5 | 1.59 | 0.4 | 2.3 | DS | ø12.5~ø14.5 | AH725 | ||
฿ 434.64 | 10 Piece(s) | 15 Day(s) | 12.5~14.5 | 4.3 | 4.5 | 1.59 | 0.4 | 2.3 | DW | ø12.5~ø14.5 | AH740 | ||
฿ 434.64 | 10 Piece(s) | 40 Day(s) | 15.0 to 17.0 | 5.2 | 5.4 | 2.38 | 0.4 | 2.3 | DJ | ø15.0~ø17.0 | AH725 | ||
฿ 359.00 | 10 Piece(s) | 15 Day(s) | 15.0 to 17.0 | 5.2 | 5.4 | 2.38 | 0.4 | 2.3 | DJ | ø15.0~ø17.0 | T1115 |
How can we improve?
How can we improve?