1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insert for TDP

Insert for TDP
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 530.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Material Details: T313W
· Shape: Hexagon 80°

Part Number
WPMT06T308-D3-T313W
WPMT040208-D3-T313W
WPMT050308-D3-T313W
WPMT080412-D3-T313W
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDimension S
(mm)
Large Diameter (D)
(mm)
Dimension rε
(mm)
Dimension φd1
(mm)
Dimension φd2
(mm)
Allowable Tolerance
(mm)

฿ 704.34

TGY DRILLS 10 Piece(s) 19 Day(s) 3.979.5250.83.95.1-

฿ 530.86

TGY CUTTING TOOLS 10 Piece(s) 19 Day(s) 2.386.350.82.863.7520.0~28.5

฿ 567.14

TGY CUTTING TOOLS 10 Piece(s) 19 Day(s) 3.187.9380.83.44.518.0~19.5

฿ 870.63

TGY DRILLS 10 Piece(s) 15 Day(s) 4.7612.701.24.46.0-

Loading...

  1. 1

Basic Information

Details of Material T313W