1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

S-Type Positive / Screw On Type SDZXR/L (A12M-SDZXL07-D140)

TGY TURNING TOOLS

S-Type Positive / Screw On Type SDZXR/L (A12M-SDZXL07-D140)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Clamp Shape: Screw-on
· Applicable Insert Shape: W (hexagon)

Part Number
A12M-SDZXL07-D140
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Processing Diameter φA Selfishly Overall Length L1 Usable Insert Connection Diameter Machine Side
(mm)
Protruding Length (LPR)
(mm)
Size L2
(mm)
Size H
(mm)
Dimension θ
(°)

฿ 5,753.00

TGY TURNING TOOLS 1 Piece(s) 19 Day(s) 14Left Handed150DXGU0703L-14113011-10

Loading...

  1. 1

Basic Information

Applicable Tip Shape W (Hexagonal) Application Minor Diameter / Pull Clamp Shape Screw On
Lubrication Hole Y/N Included Recommended Torque(Nm) 0.9 Tightening Screw SR34-514
Clamping Length Workpiece Side (LSCWS)(mm) 4.5 Dimension L3(mm) 13 Reference Corner rε(mm) 0.4
Wrench T-7F

Please check the type/dimensions/specifications of the part A12M-SDZXL07-D140 in the S-Type Positive / Screw On Type SDZXR/L series.

Products with similar specification

Part Number
A12M-SDZXR07-D140
A16Q-SDZXL07-D160
A16Q-SDZXR07-D160
A20R-SDZXL07-D200
A20R-SDZXR07-D200
E12Q-SDZXL07-D180
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMinimum Processing Diameter φA Selfishly Overall Length L1 Usable Insert Connection Diameter Machine Side
(mm)
Protruding Length (LPR)
(mm)
Size L2
(mm)
Size H
(mm)
Dimension θ
(°)

฿ 5,753.00

1 Piece(s) 19 Day(s) 14Right Handed150DXGU0703R-14113011-10

฿ 5,863.00

1 Piece(s) 19 Day(s) 16Left Handed180DXGU0703L-12.5133515-10

฿ 5,863.00

1 Piece(s) 19 Day(s) 16Right Handed180DXGU0703R-12.5133515-10

฿ 7,585.00

1 Piece(s) 19 Day(s) 20Left Handed200DXGU0703L-10.5154018-10

฿ 7,585.00

1 Piece(s) 19 Day(s) 20Right Handed200DXGU0703R-10.5154018-10

฿ 17,916.00

1 Piece(s) 19 Day(s) 18Left Handed180DXGU0703L-1111-11-11