(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]
· Clamp Shape: Screw-on
· Applicable Insert Shape: W (hexagon)
Part Number |
---|
A20R-SDZXR07-D200 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Minimum Processing Diameter φA | Selfishly | Overall Length L1 | Usable Insert | Connection Diameter Machine Side (mm) | Protruding Length (LPR) (mm) | Size L2 (mm) | Size H (mm) | Dimension θ (°) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,585.00 | TGY TURNING TOOLS | 1 Piece(s) | 10 Day(s) | 20 | Right Handed | 200 | DXGU0703R | -10.5 | 15 | 40 | 18 | -10 |
Loading...
Applicable Tip Shape | W (Hexagonal) | Application | Minor Diameter / Pull | Clamp Shape | Screw On |
---|---|---|---|---|---|
Lubrication Hole Y/N | Included | Recommended Torque(Nm) | 0.9 | Tightening Screw | SR34-514 |
Clamping Length Workpiece Side (LSCWS)(mm) | 4.5 | Dimension L3(mm) | 13 | Reference Corner rε(mm) | 0.4 |
Wrench | T-7F |
Please check the type/dimensions/specifications of the part A20R-SDZXR07-D200 in the S-Type Positive / Screw On Type SDZXR/L series.
Part Number |
---|
A16Q-SDZXL07-D160 |
A16Q-SDZXR07-D160 |
A20R-SDZXL07-D200 |
E12Q-SDZXL07-D180 |
E12Q-SDZXR07-D180 |
E16R-SDZXL07-D220 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Minimum Processing Diameter φA | Selfishly | Overall Length L1 | Usable Insert | Connection Diameter Machine Side (mm) | Protruding Length (LPR) (mm) | Size L2 (mm) | Size H (mm) | Dimension θ (°) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,863.00 | 1 Piece(s) | 10 Day(s) | 16 | Left Handed | 180 | DXGU0703L | -12.5 | 13 | 35 | 15 | -10 | ||
฿ 5,863.00 | 1 Piece(s) | 10 Day(s) | 16 | Right Handed | 180 | DXGU0703R | -12.5 | 13 | 35 | 15 | -10 | ||
฿ 7,585.00 | 1 Piece(s) | 10 Day(s) | 20 | Left Handed | 200 | DXGU0703L | -10.5 | 15 | 40 | 18 | -10 | ||
฿ 17,916.00 | 1 Piece(s) | 10 Day(s) | 18 | Left Handed | 180 | DXGU0703L | -11 | 11 | - | 11 | -11 | ||
฿ 17,916.00 | 1 Piece(s) | 10 Day(s) | 18 | Right Handed | 180 | DXGU0703R | -11 | 11 | - | 11 | -11 | ||
฿ 25,427.00 | 1 Piece(s) | 10 Day(s) | 22 | Left Handed | 200 | DXGU0703L | -9 | 13 | - | 15 | -11 |
How can we improve?
How can we improve?