1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

S-Type Negative / Screw On Type SWLXR/L (Part Number)

S-Type Negative / Screw On Type SWLXR/L
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 5,753.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Clamp Shape: Screw-on
[Applications]
· End Face
· Internal diameter

Part Number
A10K-SWLXL04-D120
A10K-SWLXR04-D120
A12M-SWLXL04-D140
A12M-SWLXR04-D140
A16Q-SWLXL04-D180
A16Q-SWLXR04-D180
A20R-SWLXL04-D220
A20R-SWLXR04-D220
E10M-SWLXL04-D120SALE
E10M-SWLXR04-D120SALE
E12Q-SWLXL04-D140SALE
E12Q-SWLXR04-D140SALE
E16R-SWLXL04-D180SALE
E16R-SWLXR04-D180SALE
E20S-SWLXL04-D220SALE
E20S-SWLXR04-D220SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Processing Diameter φA Selfishly Overall Length L1 Usable Insert Link Model Connection Diameter Machine Side
(mm)
Protruding Length (LPR)
(mm)
Size L2
(mm)
Size H
(mm)

฿ 5,753.00

TGY TURNING TOOLS 1 Piece(s) 19 Day(s) 12Left Handed125WXGU0403LSteel Shank-166209

฿ 5,753.00

TGY TURNING TOOLS 1 Piece(s) 15 Day(s) 12Right Handed125WXGU0403RSteel Shank-166209

฿ 5,753.00

TGY TURNING TOOLS 1 Piece(s) 19 Day(s) 14Left Handed150WXGU0403LSteel Shank-1472411

฿ 5,753.00

TGY TURNING TOOLS 1 Piece(s) 40 Day(s) 14Right Handed150WXGU0403RSteel Shank-1472411

฿ 5,863.00

TGY TURNING TOOLS 1 Piece(s) 19 Day(s) 18Left Handed180WXGU0403LSteel Shank-1193215

฿ 5,863.00

TGY TURNING TOOLS 1 Piece(s) 40 Day(s) 18Right Handed180WXGU0403RSteel Shank-1193215

฿ 7,585.00

TGY TURNING TOOLS 1 Piece(s) 19 Day(s) 22Left Handed200WXGU0403LSteel Shank-10113618

฿ 7,585.00

TGY TURNING TOOLS 1 Piece(s) 19 Day(s) 22Right Handed200WXGU0403RSteel Shank-10113618

฿ 15,974.00

฿ 14,696.08

TGY TURNING TOOLS 1 Piece(s) 10 Day(s) 12Left Handed125WXGU0403LCarbide Shank-166259

฿ 15,974.00

฿ 14,696.08

TGY TURNING TOOLS 1 Piece(s) 40 Day(s) 12Right Handed150WXGU0403RCarbide Shank-166259

฿ 17,916.00

฿ 16,482.72

TGY TURNING TOOLS 1 Piece(s) 19 Day(s) 14Left Handed150WXGU0403LCarbide Shank-1472711

฿ 17,916.00

฿ 16,482.72

TGY TURNING TOOLS 1 Piece(s) 40 Day(s) 14Right Handed180WXGU0403RCarbide Shank-1472711

฿ 25,427.00

฿ 23,392.84

TGY TURNING TOOLS 1 Piece(s) 19 Day(s) 18Left Handed180WXGU0403LCarbide Shank-1193215

฿ 25,427.00

฿ 23,392.84

TGY TURNING TOOLS 1 Piece(s) 40 Day(s) 18Right Handed200WXGU0403RCarbide Shank-1193215

฿ 38,103.00

฿ 35,054.76

TGY TURNING TOOLS 1 Piece(s) 19 Day(s) 22Left Handed250WXGU0403LCarbide Shank-10113618

฿ 38,103.00

฿ 35,054.76

TGY TURNING TOOLS 1 Piece(s) 19 Day(s) 22Right Handed250WXGU0403RCarbide Shank-10113618

Loading...

  1. 1

Basic Information

Applicable Tip Shape W (Hexagonal) Application Minor Diameter Clamp Shape Screw On
Lubrication Hole Y/N Included Recommended Torque(Nm) 0.9 Tightening Screw SR34-514
Dimension θ(°) -10 Reference Corner rε(mm) 0.4 Processing Applications End Face Cutting
Wrench T-7F