(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]
· Clamp Shape: Screw-on
[Applications]
· End Face
· Internal diameter
Part Number |
---|
E20S-SWLXL04-D220 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Minimum Processing Diameter φA | Selfishly | Overall Length L1 | Usable Insert | Link Model | Connection Diameter Machine Side (mm) | Protruding Length (LPR) (mm) | Size L2 (mm) | Size H (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 38,103.00 ฿ 35,054.76 | TGY TURNING TOOLS | 1 Piece(s) | 19 Day(s) | 22 | Left Handed | 250 | WXGU0403L | Carbide Shank | -10 | 11 | 36 | 18 |
Loading...
Applicable Tip Shape | W (Hexagonal) | Application | Minor Diameter | Clamp Shape | Screw On |
---|---|---|---|---|---|
Lubrication Hole Y/N | Included | Recommended Torque(Nm) | 0.9 | Tightening Screw | SR34-514 |
Dimension θ(°) | -10 | Reference Corner rε(mm) | 0.4 | Processing Applications | End Face Cutting |
Wrench | T-7F |
Please check the type/dimensions/specifications of the part E20S-SWLXL04-D220 in the S-Type Negative / Screw On Type SWLXR/L series.
Part Number |
---|
A10K-SWLXR04-D120 |
A12M-SWLXL04-D140 |
A12M-SWLXR04-D140 |
A16Q-SWLXL04-D180 |
A16Q-SWLXR04-D180 |
E20S-SWLXR04-D220 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Minimum Processing Diameter φA | Selfishly | Overall Length L1 | Usable Insert | Link Model | Connection Diameter Machine Side (mm) | Protruding Length (LPR) (mm) | Size L2 (mm) | Size H (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,753.00 | 1 Piece(s) | 15 Day(s) | 12 | Right Handed | 125 | WXGU0403R | Steel Shank | -16 | 6 | 20 | 9 | ||
฿ 5,753.00 | 1 Piece(s) | 19 Day(s) | 14 | Left Handed | 150 | WXGU0403L | Steel Shank | -14 | 7 | 24 | 11 | ||
฿ 5,753.00 | 1 Piece(s) | 40 Day(s) | 14 | Right Handed | 150 | WXGU0403R | Steel Shank | -14 | 7 | 24 | 11 | ||
฿ 5,863.00 | 1 Piece(s) | 19 Day(s) | 18 | Left Handed | 180 | WXGU0403L | Steel Shank | -11 | 9 | 32 | 15 | ||
฿ 5,863.00 | 1 Piece(s) | 40 Day(s) | 18 | Right Handed | 180 | WXGU0403R | Steel Shank | -11 | 9 | 32 | 15 | ||
฿ 38,103.00 | 1 Piece(s) | 19 Day(s) | 22 | Right Handed | 250 | WXGU0403R | Carbide Shank | -10 | 11 | 36 | 18 |
How can we improve?
How can we improve?