1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

S-Type Negative / Screw On Type SWLXR/L (Part Number)

TGY TURNING TOOLS

S-Type Negative / Screw On Type SWLXR/L
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 5,753.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Clamp Shape: Screw-on
[Applications]
· End Face
· Internal diameter

Part Number
E10M-SWLXR04-D120 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Processing Diameter φA Selfishly Overall Length L1 Usable Insert Link Model Connection Diameter Machine Side
(mm)
Protruding Length (LPR)
(mm)
Size L2
(mm)
Size H
(mm)

฿ 15,974.00

฿ 14,696.08

TGY TURNING TOOLS 1 Piece(s) 40 Day(s) 12Right Handed150WXGU0403RCarbide Shank-166259

Loading...

  1. 1

Basic Information

Applicable Tip Shape W (Hexagonal) Application Minor Diameter Clamp Shape Screw On
Lubrication Hole Y/N Included Recommended Torque(Nm) 0.9 Tightening Screw SR34-514
Dimension θ(°) -10 Reference Corner rε(mm) 0.4 Processing Applications End Face Cutting
Wrench T-7F

Please check the type/dimensions/specifications of the part E10M-SWLXR04-D120 in the S-Type Negative / Screw On Type SWLXR/L series.

Products with similar specification

Part Number
A12M-SWLXR04-D140
A16Q-SWLXL04-D180
A16Q-SWLXR04-D180
E12Q-SWLXL04-D140
E12Q-SWLXR04-D140
E16R-SWLXL04-D180
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMinimum Processing Diameter φA Selfishly Overall Length L1 Usable Insert Link Model Connection Diameter Machine Side
(mm)
Protruding Length (LPR)
(mm)
Size L2
(mm)
Size H
(mm)

฿ 5,753.00

1 Piece(s) 40 Day(s) 14Right Handed150WXGU0403RSteel Shank-1472411

฿ 5,863.00

1 Piece(s) 19 Day(s) 18Left Handed180WXGU0403LSteel Shank-1193215

฿ 5,863.00

1 Piece(s) 40 Day(s) 18Right Handed180WXGU0403RSteel Shank-1193215

฿ 17,916.00

1 Piece(s) 19 Day(s) 14Left Handed150WXGU0403LCarbide Shank-1472711

฿ 17,916.00

1 Piece(s) 40 Day(s) 14Right Handed180WXGU0403RCarbide Shank-1472711

฿ 25,427.00

1 Piece(s) 19 Day(s) 18Left Handed180WXGU0403LCarbide Shank-1193215