(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For Inner Diameter Grooving Groove Width 1.0 to 5.0 mm
Part Number |
---|
6GR200-TH10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Selfishly | Material Type | Corner Radius (rε) (mm) | Size W | φd (mm) | Maximum Groove Depth (mm) | Dimension T (mm) | Size A (mm) | Size B (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 572.00 | TGY TURNING TOOLS | 10 Piece(s) | 10 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Right Handed | TH10 | 0.2 | 2 | 2.34 | 1.5 | 2.34 | 4.76 | 6.44 |
Loading...
Please check the type/dimensions/specifications of the part 6GR200-TH10 in the SNG/CNG Insert series.
Part Number |
---|
15GR200-TH10 |
15GR200-UX30 |
15GR250-NS9530 |
6GR200-UX30 |
7GL200-TH10 |
7GL200-UX30 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | work material | Selfishly | Material Type | Corner Radius (rε) (mm) | Size W | φd (mm) | Maximum Groove Depth (mm) | Dimension T (mm) | Size A (mm) | Size B (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 992.00 | 10 Piece(s) | 10 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Right Handed | TH10 | 0.2 | 2 | 4.8 | 3 | 5.1 | 9.2 | 20.8 | ||
฿ 992.00 | 10 Piece(s) | 10 Day(s) | Steel / Stainless Steel / Cast Iron | Right Handed | UX30 | 0.2 | 2 | 4.8 | 3 | 5.1 | 9.2 | 20.8 | ||
฿ 992.00 | 10 Piece(s) | 10 Day(s) | Steel | Right Handed | NS9530 | - | 2.5 | - | - | - | - | - | ||
฿ 572.00 | 10 Piece(s) | 10 Day(s) | Steel / Stainless Steel / Cast Iron | Right Handed | UX30 | 0.2 | 2 | 2.34 | 1.5 | 2.34 | 4.76 | 6.44 | ||
฿ 572.00 | 10 Piece(s) | 10 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Left Handed | TH10 | 0.2 | 2 | 2.58 | 1.5 | 3.08 | 5.56 | 7.36 | ||
฿ 572.00 | 10 Piece(s) | 10 Day(s) | Steel / Stainless Steel / Cast Iron | Left Handed | UX30 | 0.2 | 2 | 2.58 | 1.5 | 3.08 | 5.56 | 7.36 |
How can we improve?
How can we improve?