1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insert for GX-1/GX-E

Insert for GX-1/GX-E
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 914.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For Outer Diameter Grooving, Groove Width 1.0 to 4.5 mm

 
Part Number
XGL6310-02-NS9530
XGL6310-02-TH10
XGL6310-02-UX30
XGL6315-02-NS9530
XGL6315-02-TH10
XGL6315-02-UX30
XGL6320-02-NS9530
XGL6320-02-TH10
XGL6320-02-TX10S
XGL6320-02-UX30
XGL6325-02-NS9530
XGL6325-02-TH10
XGL6325-02-TX10S
XGL6325-02-UX30
XGL6330-02-NS9530
XGL6330-02-TH10
XGL6330-02-TX10S
XGL6330-02-UX30
XGL6335-02-NS9530
XGL6335-02-TH10
XGL6335-02-TX10S
XGL6335-02-UX30
XGL6340-02-NS9530
XGL6340-02-TH10
XGL6340-02-TX10S
XGL6340-02-UX30
XGL6345-02-NS9530
XGL6345-02-TH10
XGL6345-02-UX30
XGR6310-02-NS9530
XGR6310-02-TH10
XGR6310-02-TX10S
XGR6310-02-UX30
XGR6315-02-NS9530
XGR6315-02-TH10
XGR6315-02-TX10S
XGR6315-02-UX30
XGR6320-02-NS9530
XGR6320-02-TH10
XGR6320-02-TX10S
XGR6320-02-UX30
XGR6325-02-NS9530
XGR6325-02-TH10
XGR6325-02-TX10S
XGR6325-02-UX30
XGR6330-02-NS9530
XGR6330-02-TH10
XGR6330-02-TX10S
XGR6330-02-UX30
XGR6335-02-NS9530
XGR6335-02-TH10
XGR6335-02-TX10S
XGR6335-02-UX30
XGR6340-02-NS9530
XGR6340-02-TH10
XGR6340-02-TX10S
XGR6340-02-UX30
XGR6345-02-NS9530
XGR6345-02-TH10
XGR6345-02-TX10S
XGR6345-02-UX30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Material Type Size W Maximum Groove Depth
(mm)
G
(mm)

฿ 1,003.13

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) SteelNS953011.51.8

฿ 1,003.13

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialTH1011.51.8

฿ 1,003.13

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Steel / Stainless Steel / Cast IronUX3011.51.8

฿ 1,003.13

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) SteelNS95301.52.32.5

฿ 1,003.13

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialTH101.52.32.5

฿ 1,003.13

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Steel / Stainless Steel / Cast IronUX301.52.32.5

฿ 914.50

TGY TURNING TOOLS 10 Piece(s) 10 Day(s) SteelNS9530233.2

฿ 989.51

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialTH10233.2

฿ 1,003.13

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) SteelTX10S233.2

฿ 1,003.13

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Steel / Stainless Steel / Cast IronUX30233.2

฿ 1,003.13

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) SteelNS95302.53.83.9

฿ 989.51

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialTH102.53.83.9

฿ 989.51

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) SteelTX10S2.53.83.9

฿ 1,003.13

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Steel / Stainless Steel / Cast IronUX302.53.83.9

฿ 1,003.13

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) SteelNS953034.54.6

฿ 989.51

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialTH1034.54.6

฿ 989.51

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) SteelTX10S34.54.6

฿ 1,003.13

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast IronUX3034.54.6

฿ 1,003.13

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) SteelNS95303.55.35.4

฿ 1,003.13

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialTH103.55.35.4

฿ 1,003.13

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) SteelTX10S3.55.35.4

฿ 1,003.13

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Steel / Stainless Steel / Cast IronUX303.55.35.4

฿ 1,003.13

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) SteelNS9530466.1

฿ 989.51

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialTH10466.1

฿ 1,003.13

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) SteelTX10S466.1

฿ 1,003.13

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Steel / Stainless Steel / Cast IronUX30466.1

฿ 1,003.13

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) SteelNS95304.566.1

฿ 989.51

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialTH104.566.1

฿ 1,003.13

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Steel / Stainless Steel / Cast IronUX304.566.1

฿ 1,003.13

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) SteelNS953011.51.8

฿ 1,187.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialTH1011.51.8

฿ 989.51

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) SteelTX10S11.51.8

฿ 989.51

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast IronUX3011.51.8

฿ 1,003.13

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) SteelNS95301.52.32.5

฿ 11,935.00

TGY TURNING TOOLS 1 Piece(s) 20 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialTH101.52.32.5

฿ 989.51

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) SteelTX10S1.52.32.5

฿ 989.51

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast IronUX301.52.32.5

฿ 1,003.13

TGY TURNING TOOLS 10 Piece(s) 10 Day(s) SteelNS9530233.2

฿ 1,187.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialTH10233.2

฿ 989.51

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) SteelTX10S233.2

฿ 989.51

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast IronUX30233.2

฿ 1,003.13

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) SteelNS95302.53.83.9

฿ 1,187.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialTH102.53.83.9

฿ 989.51

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) SteelTX10S2.53.83.9

฿ 989.51

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast IronUX302.53.83.9

฿ 1,005.33

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) SteelNS953034.54.6

฿ 989.51

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialTH1034.54.6

฿ 989.51

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) SteelTX10S34.54.6

฿ 989.51

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast IronUX3034.54.6

฿ 1,003.13

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) SteelNS95303.55.35.4

฿ 989.51

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialTH103.55.35.4

฿ 1,003.13

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) SteelTX10S3.55.35.4

฿ 1,003.13

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Steel / Stainless Steel / Cast IronUX303.55.35.4

฿ 1,003.13

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) SteelNS9530466.1

฿ 989.51

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialTH10466.1

฿ 989.51

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) SteelTX10S466.1

฿ 1,003.13

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Steel / Stainless Steel / Cast IronUX30466.1

฿ 1,003.13

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) SteelNS95304.566.1

฿ 1,187.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialTH104.566.1

฿ 1,003.13

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) SteelTX10S4.566.1

฿ 1,003.13

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Steel / Stainless Steel / Cast IronUX304.566.1

Loading...

  1. 1

Basic Information

Corner Radius (rε)(mm) 0.2