1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

For EVO TEC SM2R/SJ2R (Part Number)

For EVO TEC SM2R/SJ2R
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,140.21/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: D (55° Rhombus)
· Relief Angle: P (11°)
[Applications]
· Work Material: Steel, Stainless Steel

Part Number
DPM436R060-IN2030
DPM436R101-IN2030
DPM436R101-IN2040
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork Material Material Type

฿ 1,140.21

TGY MILLING HOLDER_CHIP 10 Piece(s) 19 Day(s) Steel / Stainless SteelIN2030

฿ 1,140.21

TGY MILLING HOLDER_CHIP 10 Piece(s) 19 Day(s) Steel / Stainless SteelIN2030

฿ 1,140.21

TGY MILLING HOLDER_CHIP 10 Piece(s) 19 Day(s) SteelIN2040

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) D (55° Diamond) Clearance Angle P (11°) Grade Classification PVD Coating
Precision M