1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

For EVO TEC 4SJ6H

TGY MILLING HOLDER_CHIP

For EVO TEC 4SJ6H
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 787.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: D (55° Rhombus)
· Relief Angle: P (11°)
[Applications]
· Work Material: Stainless Steel, High Hardness Material

Part Number
DPM324-001-IN2005
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 787.67

TGY MILLING HOLDER_CHIP 10 Piece(s) 19 Day(s)

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) D (55° Diamond) Clearance Angle P (11°) Work Material Stainless Steel / High-Hardness Material
Grade Classification PVD Coating Material Type IN2005 Precision M

Please check the type/dimensions/specifications of the part DPM324-001-IN2005 in the For EVO TEC 4SJ6H series.