1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

For EPS11/TPS11

For EPS11/TPS11
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 345.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Multi-functional cutter enabling shoulder grinding, groove cutting, and helical drilling, as well as 3D machining such as pocket machining from diagonal feed and keyway grooving

 
Part Number
ASMT11T304PDPR-MJ-AH725
ASMT11T308PDPR-MJ-AH725
ASMT11T312PDPR-MJ-AH725
ASMT11T316PDPR-MJ-AH725
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDimension rε
(mm)

฿ 345.00

TGY MILLING INSERTS 10 Piece(s) 19 Day(s) 0.4

฿ 479.06

TGY MILLING HOLDER_CHIP 10 Piece(s) 19 Day(s) 8

฿ 448.43

TGY MILLING HOLDER_CHIP 10 Piece(s) 19 Day(s) 1.2

฿ 448.43

TGY MILLING HOLDER_CHIP 10 Piece(s) 19 Day(s) 1.6

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) A (85° Parallelogram) Clearance Angle Others Work Material Steel / Difficult-To-Cut Materials
No. of Usable Corners 2 Grade Classification Coating Material Type AH725
Precision M Size A(mm) 11.6 Size B(mm) 6.7
Dimension T(mm) 3.7