1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

For E/TXN06

For E/TXN06
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 815.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For high feed rate machining of steel, stainless steel, cast iron, difficult-to-machine materials, and high-hardness materials

 
Part Number
LNMU06X5ZER-MJ-AH120
LNMU06X5ZER-MJ-AH130
LNMU06X5ZER-MJ-AH725
LNMU06X5ZER-ML-AH120
LNMU06X5ZER-ML-AH130
LNMU06X5ZER-ML-AH725
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork Material Material Type Breaker Type

฿ 815.00

TGY MILLING INSERTS 10 Piece(s) 40 Day(s) Cast IronAH120MJ

฿ 815.00

TGY MILLING INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless SteelAH130MJ

฿ 908.40

TGY MILLING HOLDER_CHIP 10 Piece(s) 40 Day(s) Steel / Cast Iron / Difficult-To-Cut Materials / High-Hardness MaterialAH725MJ

฿ 815.00

TGY MILLING INSERTS 10 Piece(s) 40 Day(s) Cast IronAH120ML

฿ 815.00

TGY MILLING INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless SteelAH130ML

฿ 864.47

TGY MILLING HOLDER_CHIP 10 Piece(s) 40 Day(s) Steel / Cast Iron / Difficult-To-Cut Materials / High-Hardness MaterialAH725ML

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) L (Rectangular) Clearance Angle N (0°) No. of Usable Corners 2
Grade Classification Coating Precision M Size A(mm) 15
Size B(mm) 12 Dimension T(mm) 7 Dimension rε(mm) 2