1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

For E/TPV16R

For E/TPV16R
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 897.73/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: Other
· Relief Angle: Other
[Applications]
· Work Material: Non-Ferrous Metal

Part Number
XVCT160504R-AJ-TH10
XVCT160508R-AJ-TH10
XVCT160512R-AJ-TH10
XVCT160516R-AJ-TH10
XVCT160520R-AJ-TH10
XVCT160530R-AJ-TH10
XVCT160532R-AJ-TH10
XVCT160540R-AJ-TH10
XVCT160550R-AJ-TH10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSize A
(mm)
Dimension T
(mm)
Dimension rε
(mm)
Max.ap

฿ 897.73

TGY MILLING HOLDER_CHIP 10 Piece(s) 19 Day(s) 22.245.90.416

฿ 897.73

TGY MILLING HOLDER_CHIP 10 Piece(s) 19 Day(s) 22.245.90.816

฿ 897.73

TGY MILLING HOLDER_CHIP 10 Piece(s) 19 Day(s) 21.745.81.215.5

฿ 897.73

TGY MILLING HOLDER_CHIP 10 Piece(s) 19 Day(s) 21.225.751.615

฿ 897.73

TGY MILLING HOLDER_CHIP 10 Piece(s) 19 Day(s) 20.785.75214.5

฿ 897.73

TGY MILLING HOLDER_CHIP 10 Piece(s) 19 Day(s) 19.495.6314

฿ 897.73

TGY MILLING HOLDER_CHIP 10 Piece(s) 19 Day(s) 19.245.63.214

฿ 897.73

TGY MILLING HOLDER_CHIP 10 Piece(s) 19 Day(s) 18.45.5413

฿ 897.73

TGY MILLING HOLDER_CHIP 10 Piece(s) 19 Day(s) 18.355.4513

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) Others Clearance Angle Others Work Material Non-Ferrous Metal
Grade Classification Carbide Material Type TH10 Precision C
Honing NA Size B(mm) 11.23 Usable Cutter E/TPV16R