(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Head replaceable drill with excellent operability - Simple operation drastically reduces tool replacement time - Processes can be aggregated by combining with a chamfering holder
Part Number |
---|
TIDCF100-W32 |
TIDCF110-W32 |
TIDCF120-W32 |
TIDCF130-W32 |
TIDCF140-W32 |
TIDCF150-W32 |
TIDCF160-W32 |
TIDCF170-W32 |
TIDCF180-W32 |
TIDCF190-W32 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Hole Diameter (Drilling Diameter) Dc (mm) | Overall Length (L) (mm) | Dimension ℓ1 (mm) | Dimension φDc2 (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 26,662.00 ฿ 20,935.00 | TGY CUTTING TOOLS | 1 Piece(s) | 19 Day(s) | 10.0-10.4 | 14.5~31.8 | 67.3 | 24.9 | ||
฿ 26,662.00 ฿ 20,935.00 | TGY CUTTING TOOLS | 1 Piece(s) | 19 Day(s) | 11 | - | 67.3 | - | ||
฿ 26,662.00 ฿ 20,935.00 | TGY CUTTING TOOLS | 1 Piece(s) | 19 Day(s) | 12 | 16.5~37.7 | 67.3 | 26.9 | ||
฿ 26,662.00 ฿ 20,935.00 | TGY CUTTING TOOLS | 1 Piece(s) | 19 Day(s) | 13 | - | 67.3 | - | ||
฿ 26,662.00 ฿ 20,935.00 | TGY CUTTING TOOLS | 1 Piece(s) | 19 Day(s) | 14 | 18.1~45.0 | 67.3 | 28.4 | ||
฿ 26,662.00 ฿ 20,935.00 | TGY CUTTING TOOLS | 1 Piece(s) | 19 Day(s) | 15 | 19.7~47.4 | 67.3 | 29.4 | ||
฿ 26,662.00 ฿ 20,935.00 | TGY CUTTING TOOLS | 1 Piece(s) | 19 Day(s) | 16 | - | 67.3 | - | ||
฿ 26,662.00 ฿ 20,935.00 | TGY CUTTING TOOLS | 1 Piece(s) | 19 Day(s) | 17 | 21.4~54.9 | 67.3 | 31.4 | ||
฿ 26,662.00 ฿ 20,935.00 | TGY CUTTING TOOLS | 1 Piece(s) | 19 Day(s) | 18 | - | - | - | ||
฿ 29,348.00 ฿ 23,061.66 | TGY CUTTING TOOLS | 1 Piece(s) | 19 Day(s) | 19 | 28.5~62.3 | 75 | 33.4 |
Loading...
Work Material | General Steel / Stainless Steel / Cast Iron / Aluminum | Coating Presence | None | Oil-Hole Presence | Included |
---|---|---|---|---|---|
Link Length (ℓs)(mm) | 60 | Dimension φDs2(mm) | 32 | Dimension φd(mm) | 38 |
Lubrication Method | Internal oil supply |
How can we improve?
How can we improve?