1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

DRILL MEISTER TIDC Type

DRILL MEISTER TIDC Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 13,570.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Head replaceable drill with excellent operability - Simple operation drastically reduces tool replacement time - Processes can be aggregated by combining with a chamfering holder

Part Number
TIDC100C10-3
TIDC100C10-5
TIDC105C11-3
TIDC105C11-5
TIDC110C11-3
TIDC110C11-5
TIDC115C12-3
TIDC115C12-5
TIDC120C12-3
TIDC120C12-5
TIDC125C13-3
TIDC125C13-5
TIDC130C13-3
TIDC130C13-5
TIDC135C14-3
TIDC135C14-5
TIDC140C14-3
TIDC140C14-5
TIDC145C15-3
TIDC145C15-5
TIDC150C15-3
TIDC150C15-5
TIDC160C16-3
TIDC160C16-5
TIDC170C17-3
TIDC170C17-5
TIDC180C18-3
TIDC180C18-5
TIDC190C19-3
TIDC190C19-5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole Diameter (Drilling Diameter) Dc
(mm)
L / D
(mm / mm)
Dimension ℓ1
(mm)
Dimension ℓ
(mm)
Link Length (ℓs)
(mm)
Shank Diameter (Ds)
(mm)
Compatible Head Pocket Size Allowable Tolerance
(mm)

฿ 13,570.00

TGY CUTTING TOOLS 1 Piece(s) 19 Day(s) 10.0-10.4342304310DMP100-DMP104100-0.033

฿ 16,319.00

TGY CUTTING TOOLS 1 Piece(s) 19 Day(s) 10.0-10.4562504310DMP100-DMP104100-0.027

฿ 13,570.00

TGY CUTTING TOOLS 1 Piece(s) 19 Day(s) 10.5-10.9344.131.54311DMP105-DMP109100-0.033

฿ 16,319.00

TGY CUTTING TOOLS 1 Piece(s) 19 Day(s) 10.5-10.9565.152.54311DMP105-DMP109100-0.033

฿ 13,570.00

TGY CUTTING TOOLS 1 Piece(s) 19 Day(s) 11.0-11.4346.2334311DMP110-DMP114110-0.033

฿ 16,319.00

TGY CUTTING TOOLS 1 Piece(s) 19 Day(s) 11.0-11.4568.2554311DMP110-DMP114110-0.033

฿ 13,570.00

TGY CUTTING TOOLS 1 Piece(s) 19 Day(s) 11.5-10.9348.334.54312DMP115-DMP119110-0.033

฿ 16,319.00

TGY CUTTING TOOLS 1 Piece(s) 19 Day(s) 11.5-10.9571.357.54312DMP115-DMP119110-0.033

฿ 18,175.00

TGY CUTTING TOOLS 1 Piece(s) 15 Day(s) 12.0-12.4352364312DMP120-DMP124120-0.033

฿ 16,319.00

TGY CUTTING TOOLS 1 Piece(s) 19 Day(s) 12.0-12.4576604312DMP120-DMP124120-0.033

฿ 13,570.00

TGY CUTTING TOOLS 1 Piece(s) 19 Day(s) 12.5-12.9352.537.54313DMP125-DMP129120-0.033

฿ 16,319.00

TGY CUTTING TOOLS 1 Piece(s) 19 Day(s) 12.5-12.9577.562.54313DMP125-DMP129120-0.033

฿ 13,570.00

TGY CUTTING TOOLS 1 Piece(s) 19 Day(s) 13.0-13.4354.6394513DMP130-DMP134130-0.033

฿ 16,319.00

TGY CUTTING TOOLS 1 Piece(s) 19 Day(s) 13.0-13.4580.6654513DMP130-DMP134130-0.033

฿ 13,570.00

TGY CUTTING TOOLS 1 Piece(s) 19 Day(s) 13.5-13.9356.740.54514DMP135-DMP139130-0.033

฿ 16,319.00

TGY CUTTING TOOLS 1 Piece(s) 19 Day(s) 13.5-13.9583.767.54514DMP135-DMP139130-0.033

฿ 18,175.00

TGY CUTTING TOOLS 1 Piece(s) 19 Day(s) 14.0-14.4358.8424514DMP140-DMP144140-0.033

฿ 16,319.00

TGY CUTTING TOOLS 1 Piece(s) 19 Day(s) 14.0-14.4586.8704514DMP140-DMP144140-0.033

฿ 13,570.00

TGY CUTTING TOOLS 1 Piece(s) 19 Day(s) 14.5-14.9360.943.54515DMP145-DMP149140-0.033

฿ 16,319.00

TGY CUTTING TOOLS 1 Piece(s) 19 Day(s) 14.5-14.9589.972.54515DMP145-DMP149140-0.033

฿ 19,018.00

TGY CUTTING TOOLS 1 Piece(s) 19 Day(s) 15.0-15.9363454515DMP150-DMP1591529.0~34.5

฿ 17,105.00

TGY CUTTING TOOLS 1 Piece(s) 19 Day(s) 15.0-15.9593754515DMP150-DMP159150-0.033

฿ 14,212.00

TGY CUTTING TOOLS 1 Piece(s) 19 Day(s) 16.0-16.9369.7484816DMP160-DMP169160-0.033

฿ 17,105.00

TGY CUTTING TOOLS 1 Piece(s) 19 Day(s) 16.0-16.95101.7804816DMP160-DMP169160-0.033

฿ 20,176.00

TGY CUTTING TOOLS 1 Piece(s) 19 Day(s) 17.0-17.9371.4514817DMP170-DMP1791735.0~54.0

฿ 18,105.00

TGY CUTTING TOOLS 1 Piece(s) 19 Day(s) 17.0-17.95105.4854817DMP170-DMP179170-0.033

฿ 16,606.00

TGY CUTTING TOOLS 1 Piece(s) 19 Day(s) 18.0-18.9375.8544818DMP180-DMP189180-0.033

฿ 19,927.00

TGY CUTTING TOOLS 1 Piece(s) 19 Day(s) 18.0-18.95111.6904818DMP180-DMP189180-0.033

฿ 22,230.00

TGY CUTTING TOOLS 1 Piece(s) 15 Day(s) 19.0-19.9378.2575419DMP190-DMP1991920.0~28.5

฿ 19,927.00

TGY CUTTING TOOLS 1 Piece(s) 19 Day(s) 19.0-19.95116.2955419DMP190-DMP199190-0.033

Loading...

  1. 1

Basic Information

Work Material General Steel / Stainless Steel / Cast Iron / Aluminum Coating Presence None Oil-Hole Presence Included
Point Angle(Degree) 140 Lubrication Method Internal oil supply Accessory (Clamp Key) K-TID-10-19.99