1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insert for CTW

Insert for CTW
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 783.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For Cutting Off/Grooving Groove Width 3.0 to 5.0 mm

 
Part Number
CTD3-AH725
CTD4-AH725
CTD5-AH725
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSize W L
(mm)
H1 H2

฿ 783.00

TGY MILLING HOLDERS 5 Piece(s) 15 Day(s) 3204.34

฿ 848.00

TGY MILLING HOLDERS 5 Piece(s) 15 Day(s) 4255.35

฿ 943.00

TGY MILLING HOLDERS 5 Piece(s) 15 Day(s) 5-6.36

Loading...

  1. 1

Basic Information

work material Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy Groove Width 3.0~5.0 Material Type AH725
Corner Radius (rε)(mm) 0.2