1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insert for CTER/L (DGM2-020-GH130)

TGY MILLING CUT INDEX INSERTS

Insert for CTER/L (DGM2-020-GH130)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

For Grooving/Turning Groove Width 2.0 to 8.0 mm

 
Part Number
DGM2-020-GH130
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Material Type Corner Radius (rε)
(mm)
Size W L
(mm)
h
(mm)
K
(mm)

฿ 890.00

TGY MILLING CUT INDEX INSERTS 10 Piece(s) 19 Day(s) Steel / Stainless Steel / Cast IronGH1300.22206.7-

Loading...

  1. 1

Please check the type/dimensions/specifications of the part DGM2-020-GH130 in the Insert for CTER/L series.

Products with similar specification

Part Number
DGM2-020-6R-GH130
DGM3-002-6L-AH725
DGM3-020-6R-AH725
DGM3-020-AH725
DGM4-030-15R-GH130
DGM4-030-4R-AH725
Part NumberPriceMinimum Order QtyVolume DiscountDays to Shipwork material Material Type Corner Radius (rε)
(mm)
Size W L
(mm)
h
(mm)
K
(mm)

฿ 890.00

10 Piece(s) 19 Day(s) Steel / Stainless Steel / Cast IronGH1300.22205

฿ 919.00

10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyAH7250.22205

฿ 919.00

10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyAH7250.23205

฿ 851.00

10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyAH7250.23205-

฿ 985.00

10 Piece(s) 19 Day(s) Steel / Stainless Steel / Cast IronGH1300.3420515°

฿ 985.00

10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyAH7250.34205