1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Insert for CGX

Insert for CGX
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,054.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For Inner Diameter Grooving Groove Width 1.0 to 5.0 mm

 
Part Number
GIL5210-02-NS9530
GIL5210-02-TH10
GIL5215-02-NS9530
GIL5215-02-TH10
GIL5220-02-NS9530
GIL5220-02-TH10
GIL5225-02-TH10
GIL5230-02-TH10
GIL6310-02-TH10
GIL6315-02-NS9530
GIL6315-02-TH10
GIL6320-02-NS9530
GIL6320-02-TH10
GIL6325-02-NS9530
GIL6325-02-TH10
GIL6330-02-NS9530
GIL6330-02-TH10
GIL6335-02-NS9530
GIL6335-02-TH10
GIL6340-02-NS9530
GIL6340-02-TH10
GIL6345-02-TH10
GIL6350-02-TH10
GIR5210-02-NS9530
GIR5210-02-TH10
GIR5215-02-NS9530
GIR5215-02-TH10
GIR5220-02-NS9530
GIR5220-02-TH10
GIR5225-02-NS9530
GIR5225-02-TH10
GIR5230-02-NS9530
GIR5230-02-TH10
GIR6310-02-NS9530
GIR6310-02-TH10
GIR6315-02-NS9530
GIR6315-02-TH10
GIR6320-02-NS9530
GIR6320-02-TH10
GIR6325-02-NS9530
GIR6325-02-TH10
GIR6330-02-NS9530
GIR6330-02-TH10
GIR6335-02-NS9530
GIR6335-02-TH10
GIR6340-02-NS9530
GIR6340-02-TH10
GIR6345-02-NS9530
GIR6345-02-TH10
GIR6350-02-NS9530
GIR6350-02-TH10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Selfishly Material Type Size W Thickness s
(mm)
Maximum Groove Depth
(mm)
L
(mm)
Dimension T
(mm)
K
(mm)

฿ 1,054.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) SteelLeft HandedNS953013.51.5154.51

฿ 1,054.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialLeft HandedTH1013.51.5154.5-

฿ 1,054.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) SteelLeft HandedNS95301.53.52.3154.51.5

฿ 1,054.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialLeft HandedTH101.53.52.3154.5-

฿ 1,054.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) SteelLeft HandedNS953023.53154.52

฿ 1,054.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialLeft HandedNS53023.53154.5-

฿ 1,054.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialLeft HandedTH102.53.53154.5-

฿ 1,054.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialLeft HandedTH1033.53154.5-

฿ 1,145.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialLeft HandedTH1015.51.5246.5-

฿ 1,145.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) SteelLeft HandedNS95301.55.52.3246.51.5

฿ 1,145.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialLeft HandedTH101.55.52.3246.5-

฿ 1,145.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) SteelLeft HandedNS953025.53246.52

฿ 1,145.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialLeft HandedTH1025.53.8246.5-

฿ 1,145.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) SteelLeft HandedNS95302.55.53.8246.52.5

฿ 1,145.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialLeft HandedTH102.55.54.5246.5-

฿ 1,145.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) SteelLeft HandedNS953035.54.5246.53

฿ 1,145.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialLeft HandedTH1035.55.3246.5-

฿ 1,145.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) SteelLeft HandedNS95303.55.55.3246.53.5

฿ 1,145.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialLeft HandedTH103.55.55.3246.5-

฿ 1,145.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) SteelLeft HandedNS953045.55.3246.54

฿ 1,145.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialLeft HandedTH1045.55.3246.5-

฿ 1,145.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialLeft HandedTH104.55.55.3246.5-

฿ 1,145.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialLeft HandedTH1055.55.3246.5-

฿ 1,054.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) SteelRight HandedNS953013.51.5154.51

฿ 1,054.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialRight HandedTH1013.51.5244.5-

฿ 1,054.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) SteelRight HandedNS95301.53.52.3154.51.5

฿ 1,137.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialRight HandedTH101.53.52.3244.5-

฿ 1,054.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) SteelRight HandedNS953023.53154.52

฿ 1,137.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialRight HandedTH1023.53244.5-

฿ 1,054.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) SteelRight HandedNS95302.53.53154.52.5

฿ 1,054.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialRight HandedTH102.53.53244.5-

฿ 1,054.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) SteelRight HandedNS953033.53154.53

฿ 1,054.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialRight HandedTH1033.53244.5-

฿ 1,145.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) SteelRight HandedNS953015.51.5246.51

฿ 1,137.00

TGY TURNING TOOLS 10 Piece(s) 22 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialRight HandedTH1015.51.5246.5-

฿ 1,145.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) SteelRight HandedNS95301.55.52.3246.51.5

฿ 1,137.00

TGY TURNING TOOLS 10 Piece(s) 22 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialRight HandedTH101.55.52.3246.5-

฿ 1,145.00

TGY TURNING TOOLS 10 Piece(s) 10 Day(s) SteelRight HandedNS953025.53246.52

฿ 1,137.00

TGY TURNING TOOLS 10 Piece(s) 22 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialRight HandedTH1025.53.8246.5-

฿ 1,145.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) SteelRight HandedNS95302.55.53.8246.52.5

฿ 1,145.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialRight HandedTH102.55.54.5246.5-

฿ 1,145.00

TGY TURNING TOOLS 10 Piece(s) 10 Day(s) SteelRight HandedNS953035.54.5246.53

฿ 1,145.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialRight HandedTH1035.55.3246.5-

฿ 1,145.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) SteelRight HandedNS95303.55.55.3246.53.5

฿ 1,145.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialRight HandedTH103.55.55.3246.5-

฿ 1,145.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) SteelRight HandedNS953045.55.3246.54

฿ 1,145.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialRight HandedTH1045.55.3246.5-

฿ 1,145.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) SteelRight HandedNS95304.55.55.3246.54.5

฿ 1,145.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialRight HandedTH104.55.55.3246.5-

฿ 1,145.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) SteelRight HandedNS953055.55.3246.55

฿ 1,145.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialRight HandedTH1055.55.3246.5-

Loading...

  1. 1

Basic Information

Corner Radius (rε)(mm) 0.2