1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​| Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insert for CGWS-FL / CGWT-FL (Part Number)

Insert for CGWS-FL / CGWT-FL
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,041.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For Outer Diameter Grooving Groove Width 3.0-5.0 mm

Part Number
FLEX50L-UX30
FLEX50R-UX30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSelfishly

฿ 1,041.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Left Handed

฿ 1,041.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) -

Loading...

  1. 1

Basic Information

work material Steel / Stainless Steel / Cast Iron Material Type UX30 Corner Radius (rε)(mm) 0.4
Size W 5 Size W1 4