1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​| Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insert for CGWS-CGD / CGWT-CGD

Insert for CGWS-CGD / CGWT-CGD
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 867.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For Outer Diameter Grooving Groove Width 2.0-8.0 mm

 
Part Number
CGD200-GH330
CGD200-NS9530
CGD200-UX30
CGD300-GH330
CGD300-NS9530
CGD300-UX30
CGD400-GH330
CGD400-NS9530
CGD400-UX30
CGD500-GH330
CGD500-NS9530
CGD500-UX30
CGD600-GH330
CGD600-NS9530
CGD600-UX30
CGD700-GH330
CGD700-UX30
CGD800-GH330
CGD800-UX30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Material Type Size W L
(mm)
Dimension T
(mm)

฿ 1,131.00

TGY TURNING TOOLS 5 Piece(s) 15 Day(s) Stainless SteelGH3302203.25

฿ 867.00

TGY TURNING TOOLS 5 Piece(s) 19 Day(s) SteelNS95302203.25

฿ 867.00

TGY TURNING TOOLS 5 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast IronUX302203.25

฿ 1,253.00

TGY TURNING TOOLS 5 Piece(s) 15 Day(s) Stainless SteelGH330328.66.3

฿ 957.00

TGY TURNING TOOLS 5 Piece(s) 19 Day(s) SteelNS9530328.66.3

฿ 957.00

TGY TURNING TOOLS 5 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast IronUX30328.66.3

฿ 1,353.00

TGY TURNING TOOLS 5 Piece(s) 15 Day(s) Stainless SteelGH330428.66.3

฿ 1,041.00

TGY TURNING TOOLS 5 Piece(s) 19 Day(s) SteelNS9530428.66.3

฿ 1,041.00

TGY TURNING TOOLS 5 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast IronUX30428.66.3

฿ 1,502.00

TGY TURNING TOOLS 5 Piece(s) 40 Day(s) Stainless SteelGH330528.66.3

฿ 1,154.00

TGY TURNING TOOLS 5 Piece(s) 19 Day(s) SteelNS9530528.66.3

฿ 1,154.00

TGY TURNING TOOLS 5 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast IronUX30528.66.3

฿ 1,608.00

TGY TURNING TOOLS 5 Piece(s) 40 Day(s) Stainless SteelGH330628.68.5

฿ 1,238.00

TGY TURNING TOOLS 5 Piece(s) 19 Day(s) SteelNS9530628.68.5

฿ 1,238.00

TGY TURNING TOOLS 5 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast IronUX30628.68.5

฿ 1,767.00

TGY TURNING TOOLS 5 Piece(s) 40 Day(s) Stainless SteelGH330728.68.5

฿ 1,357.00

TGY TURNING TOOLS 5 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast IronUX30728.68.5

฿ 1,914.00

TGY TURNING TOOLS 5 Piece(s) 15 Day(s) Stainless SteelGH330828.68.5

฿ 1,483.00

TGY TURNING TOOLS 5 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast IronUX30828.68.5

Loading...

  1. 1

Basic Information

Corner Radius (rε)(mm) 0.2