(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For End Face Grooving Groove Width 3-8 mm
Please check the type/dimensions/specifications of the part FGC6-UX30 in the Insert for CFGS/CFGT series.
Part Number |
---|
FGC3-T313V |
FGC4-NS9530 |
FGC4-T313V |
FGC5-NS9530 |
FGC5-T313V |
FGC8-UX30 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | work material | Material Type | Size W | L (mm) | Size H |
---|---|---|---|---|---|---|---|---|---|
฿ 1,364.00 | 10 Piece(s) | 19 Day(s) | Steel / Stainless Steel / Cast Iron | T313V | 3 | 10 | 4.29 | ||
฿ 1,086.00 | 10 Piece(s) | 19 Day(s) | Steel | NS9530 | 4 | 10 | 4.5 | ||
฿ 1,412.00 | 10 Piece(s) | 19 Day(s) | Steel / Stainless Steel / Cast Iron | T313V | 4 | 10 | 4.5 | ||
฿ 1,119.00 | 10 Piece(s) | 19 Day(s) | Steel | NS9530 | 5 | 12 | 5.5 | ||
฿ 1,457.00 | 10 Piece(s) | 19 Day(s) | Steel / Stainless Steel / Cast Iron | T313V | 5 | 12 | 5.5 | ||
฿ 1,228.00 | 10 Piece(s) | 19 Day(s) | Steel / Stainless Steel / Cast Iron | UX30 | 8 | 16 | 8 |
How can we improve?
How can we improve?