1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

For ASW / TSW, WNGU

For ASW / TSW, WNGU
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 807.63/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: W (Hexagon)
· Relief Angle: N (0°)
· Number of Corners Used: 3
[Applications]
· Work Material: Steel, Cast Iron, Heat-Resistant Alloy, Titanium Alloy

Part Number
WNGU07T308TN-MJ-AH120
WNGU07T308TN-MJ-AH130
WNGU07T308TN-MJ-AH725
WNGU07T316TN-MJ-AH120
WNGU07T316TN-MJ-AH130
WNGU07T316TN-MJ-AH725
WNGU060308TN-MJ-AH120
WNGU060308TN-MJ-AH130
WNGU060308TN-MJ-AH725
WNGU060316TN-MJ-AH120
WNGU060316TN-MJ-AH130
WNGU060316TN-MJ-AH725
WNGU090408TN-MJ-AH120
WNGU090408TN-MJ-AH130
WNGU090408TN-MJ-AH725
WNGU090416TN-MJ-AH120
WNGU090416TN-MJ-AH130
WNGU090416TN-MJ-AH725
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork Material Material Type Size A
(mm)
Size B
(mm)
Dimension rε
(mm)
φd
(mm)

฿ 1,077.32

TGY MILLING HOLDER_CHIP 10 Piece(s) 19 Day(s) Cast IronAH1206.85.50.87.4

฿ 1,077.32

TGY MILLING HOLDER_CHIP 10 Piece(s) 19 Day(s) Steel / Stainless Steel / Difficult-To-Cut MaterialsAH1306.85.50.87.4

฿ 1,077.32

TGY MILLING HOLDER_CHIP 10 Piece(s) 19 Day(s) Steel / Difficult-To-Cut MaterialsAH7256.85.50.87.4

฿ 1,077.32

TGY MILLING HOLDER_CHIP 10 Piece(s) 19 Day(s) Cast IronAH1206.85.51.67.4

฿ 1,077.32

TGY MILLING HOLDER_CHIP 10 Piece(s) 19 Day(s) Steel / Stainless Steel / Difficult-To-Cut MaterialsAH1306.85.51.67.4

฿ 1,077.32

TGY MILLING HOLDER_CHIP 10 Piece(s) 19 Day(s) Steel / Difficult-To-Cut MaterialsAH7256.85.51.67.4

฿ 807.63

TGY MILLING HOLDER_CHIP 10 Piece(s) 19 Day(s) Cast IronAH1205.64.40.86.1

฿ 807.63

TGY MILLING HOLDER_CHIP 10 Piece(s) 19 Day(s) Steel / Stainless Steel / Difficult-To-Cut MaterialsAH1305.64.40.86.1

฿ 807.63

TGY MILLING HOLDER_CHIP 10 Piece(s) 19 Day(s) Steel / Difficult-To-Cut MaterialsAH7255.64.40.86.1

฿ 807.63

TGY MILLING HOLDER_CHIP 10 Piece(s) 19 Day(s) Cast IronAH1205.64.41.66.1

฿ 807.63

TGY MILLING HOLDER_CHIP 10 Piece(s) 19 Day(s) Steel / Stainless Steel / Difficult-To-Cut MaterialsAH1305.64.41.66.1

฿ 807.63

TGY MILLING HOLDER_CHIP 10 Piece(s) 19 Day(s) Steel / Difficult-To-Cut MaterialsAH7255.64.41.66.1

฿ 1,210.36

TGY MILLING HOLDER_CHIP 10 Piece(s) 19 Day(s) Cast IronAH1208.56.50.88.6

฿ 1,210.36

TGY MILLING HOLDER_CHIP 10 Piece(s) 19 Day(s) Steel / Stainless Steel / Difficult-To-Cut MaterialsAH1308.56.50.88.6

฿ 1,210.36

TGY MILLING HOLDER_CHIP 10 Piece(s) 19 Day(s) Steel / Difficult-To-Cut MaterialsAH7258.56.50.88.6

฿ 1,210.36

TGY MILLING HOLDER_CHIP 10 Piece(s) 19 Day(s) Cast IronAH1208.56.51.68.6

฿ 1,210.36

TGY MILLING HOLDER_CHIP 10 Piece(s) 19 Day(s) Steel / Stainless Steel / Difficult-To-Cut MaterialsAH1308.56.51.68.6

฿ 1,210.36

TGY MILLING HOLDER_CHIP 10 Piece(s) 19 Day(s) Steel / Difficult-To-Cut MaterialsAH7258.56.51.68.6

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) W (Hexagonal) Clearance Angle N (0°) No. of Usable Corners 3
Grade Classification Coating Precision G