1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

For ASN12R/TSN12R

For ASN12R/TSN12R
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 851.17/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: L (Rectangle)
· Relief Angle: Other
· Number of Corners Used: 2
[Applications]
· Work Material: Steel, Cast Iron, Heat-Resistant Alloy, Titanium Alloy

Part Number
LMEU120808ZNEN-MJ-AH120
LMEU120808ZNEN-MJ-AH140
LMEU120808ZNEN-MJ-AH725
LMEU120816ZNEN-MJ-AH120
LMEU120816ZNEN-MJ-AH140
LMEU120816ZNEN-MJ-AH725
LMEU120824ZNEN-MJ-AH120
LMEU120824ZNEN-MJ-AH140
LMEU120824ZNEN-MJ-AH725
LMEU120832ZNEN-MJ-AH120
LMEU120832ZNEN-MJ-AH140
LMEU120832ZNEN-MJ-AH725
LMEU150908ZNEN-MJ-AH120
LMEU150908ZNEN-MJ-AH140
LMEU150908ZNEN-MJ-AH725
LMEU150916ZNEN-MJ-AH120
LMEU150916ZNEN-MJ-AH140
LMEU150916ZNEN-MJ-AH725
LMEU150924ZNEN-MJ-AH120
LMEU150924ZNEN-MJ-AH140
LMEU150924ZNEN-MJ-AH725
LMEU150932ZNEN-MJ-AH120
LMEU150932ZNEN-MJ-AH140
LMEU150932ZNEN-MJ-AH725
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork Material Material Type Honing Size A
(mm)
Size B
(mm)
Dimension T
(mm)
Dimension rε
(mm)

฿ 851.17

TGY MILLING HOLDER_CHIP 10 Piece(s) 19 Day(s) Cast IronAH120Available13.612.780.8

฿ 851.17

TGY MILLING HOLDER_CHIP 10 Piece(s) 19 Day(s) Steel / Stainless SteelAH140Available13.612.780.8

฿ 851.17

TGY MILLING HOLDER_CHIP 10 Piece(s) 15 Day(s) Steel / Difficult-To-Cut MaterialsAH725Available13.612.780.8

฿ 851.17

TGY MILLING HOLDER_CHIP 10 Piece(s) 19 Day(s) Cast IronAH120Available13.412.781.6

฿ 851.17

TGY MILLING HOLDER_CHIP 10 Piece(s) 19 Day(s) Steel / Stainless SteelAH140Available13.412.781.6

฿ 851.17

TGY MILLING HOLDER_CHIP 10 Piece(s) 19 Day(s) Steel / Difficult-To-Cut MaterialsAH725Available13.412.781.6

฿ 851.17

TGY MILLING HOLDER_CHIP 10 Piece(s) 19 Day(s) Cast IronAH120Available13.212.782.4

฿ 851.17

TGY MILLING HOLDER_CHIP 10 Piece(s) 19 Day(s) Steel / Stainless SteelAH140Available13.212.782.4

฿ 851.17

TGY MILLING HOLDER_CHIP 10 Piece(s) 19 Day(s) Steel / Difficult-To-Cut MaterialsAH725Available13.212.782.4

฿ 851.17

TGY MILLING HOLDER_CHIP 10 Piece(s) 19 Day(s) Cast IronAH120Available13.112.783.2

฿ 851.17

TGY MILLING HOLDER_CHIP 10 Piece(s) 19 Day(s) Steel / Stainless SteelAH140Available13.112.783.2

฿ 851.17

TGY MILLING HOLDER_CHIP 10 Piece(s) 19 Day(s) Steel / Difficult-To-Cut MaterialsAH725Available13.112.783.2

฿ 900.75

TGY MILLING HOLDER_CHIP 10 Piece(s) 19 Day(s) Cast IronAH120-15.6159.50.8

฿ 900.75

TGY MILLING HOLDER_CHIP 10 Piece(s) 19 Day(s) Steel / Stainless SteelAH140-15.6159.50.8

฿ 900.75

TGY MILLING HOLDER_CHIP 10 Piece(s) 15 Day(s) Steel / Difficult-To-Cut MaterialsAH725-15.6159.50.8

฿ 900.75

TGY MILLING HOLDER_CHIP 10 Piece(s) 19 Day(s) Cast IronAH120-15.4159.51.6

฿ 900.75

TGY MILLING HOLDER_CHIP 10 Piece(s) 19 Day(s) Steel / Stainless SteelAH140-15.4159.51.6

฿ 900.75

TGY MILLING HOLDER_CHIP 10 Piece(s) 19 Day(s) Steel / Difficult-To-Cut MaterialsAH725-15.4159.51.6

฿ 900.75

TGY MILLING HOLDER_CHIP 10 Piece(s) 19 Day(s) Cast IronAH120-15.3159.52.4

฿ 900.75

TGY MILLING HOLDER_CHIP 10 Piece(s) 19 Day(s) Steel / Stainless SteelAH140-15.3159.52.4

฿ 900.75

TGY MILLING HOLDER_CHIP 10 Piece(s) 19 Day(s) Steel / Difficult-To-Cut MaterialsAH725-15.3159.52.4

฿ 900.75

TGY MILLING HOLDER_CHIP 10 Piece(s) 19 Day(s) Cast IronAH120-15.1159.53.2

฿ 900.75

TGY MILLING HOLDER_CHIP 10 Piece(s) 19 Day(s) Steel / Stainless SteelAH140-15.1159.53.2

฿ 900.75

TGY MILLING HOLDER_CHIP 10 Piece(s) 19 Day(s) Steel / Difficult-To-Cut MaterialsAH725-15.1159.53.2

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) L (Rectangular) Clearance Angle Others No. of Usable Corners 2
Grade Classification Coating Precision E