(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]
· Shape: L (Rectangle)
· Relief Angle: Other
· Number of Corners Used: 2
[Applications]
· Work Material: Steel, Cast Iron, Heat-Resistant Alloy, Titanium Alloy
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Work Material | Material Type | Size A (mm) | Dimension rε (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 800.98 | TGY MILLING HOLDER_CHIP | 10 Piece(s) | 10 Day(s) | Cast Iron | AH120 | 12.7 | 0.8 | ||
฿ 800.98 | TGY MILLING HOLDER_CHIP | 10 Piece(s) | 10 Day(s) | Steel / Stainless Steel | AH140 | 12.7 | 0.8 | ||
฿ 800.98 | TGY MILLING HOLDER_CHIP | 10 Piece(s) | 20 Day(s) | Steel / Difficult-To-Cut Materials | AH725 | 12.7 | 0.8 | ||
฿ 800.98 | TGY MILLING HOLDER_CHIP | 10 Piece(s) | 10 Day(s) | Cast Iron | AH120 | 12.5 | 1.6 | ||
฿ 800.98 | TGY MILLING HOLDER_CHIP | 10 Piece(s) | 10 Day(s) | Steel / Stainless Steel | AH140 | 12.5 | 1.6 | ||
฿ 800.98 | TGY MILLING HOLDER_CHIP | 10 Piece(s) | 10 Day(s) | Steel / Difficult-To-Cut Materials | AH725 | 12.5 | 1.6 | ||
฿ 800.98 | TGY MILLING HOLDER_CHIP | 10 Piece(s) | 10 Day(s) | Cast Iron | AH120 | 12.4 | 2.4 | ||
฿ 800.98 | TGY MILLING HOLDER_CHIP | 10 Piece(s) | 10 Day(s) | Steel / Stainless Steel | AH140 | 12.4 | 2.4 | ||
฿ 800.98 | TGY MILLING HOLDER_CHIP | 10 Piece(s) | 10 Day(s) | Steel / Difficult-To-Cut Materials | AH725 | 12.4 | 2.4 | ||
฿ 800.98 | TGY MILLING HOLDER_CHIP | 10 Piece(s) | 10 Day(s) | Cast Iron | AH120 | 12.2 | 3.2 | ||
฿ 800.98 | TGY MILLING HOLDER_CHIP | 10 Piece(s) | 10 Day(s) | Steel / Stainless Steel | AH140 | 12.2 | 3.2 | ||
฿ 800.98 | TGY MILLING HOLDER_CHIP | 10 Piece(s) | 20 Day(s) | Steel / Difficult-To-Cut Materials | AH725 | 12.2 | 3.2 |
Loading...
Shape (First Character in Model Number) | L (Rectangular) | Clearance Angle | Others | No. of Usable Corners | 2 |
---|---|---|---|---|---|
Grade Classification | Coating | Precision | E | Honing | Available |
Size B(mm) | 10.5 | Dimension T(mm) | 8 |
How can we improve?
How can we improve?