1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Insert for 60° (Metric) Screw

Insert for 60° (Metric) Screw
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,083.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Threading Insert 60° Metric Thread

 
Part Number
TTL42M-005-TH10
TTR42M-005-TH10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSelfishly

฿ 1,083.00

TGY TURNING TOOLS 5 Piece(s) 15 Day(s) Left Handed

฿ 1,083.00

TGY TURNING TOOLS 5 Piece(s) 15 Day(s) Right Handed

Loading...

  1. 1

Basic Information

work material Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material Thread Model ISO Meter 60° Number of Threads ≥8
Material Type TH10 φd(mm) 12.7 Thickness s(mm) 3.2
Pitch ≤ 3 θ(°) 60°