(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Threading Insert 29° Trapezoidal Thread
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Outer Diameter/Inner Diameter | Number of Threads | Material Type | φd (mm) | l3 | t | Pitch | Insert Size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,002.00 | TGY TURNING TOOLS | 5 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | Major Diameter | 8 | AH725 | 9.525 | 1.3 | 1.6 | (3.175) | 16 | ||
฿ 1,270.00 | TGY TURNING TOOLS | 5 Piece(s) | 19 Day(s) | Steel / Stainless Steel / Cast Iron | Major Diameter | 8 | T313V | 9.525 | 1.3 | 1.6 | (3.175) | 16 | ||
฿ 1,002.00 | TGY TURNING TOOLS | 5 Piece(s) | 19 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | Major Diameter | 10 | AH725 | 9.525 | 1.3 | 1.6 | (2.540) | 16 | ||
฿ 1,002.00 | TGY TURNING TOOLS | 5 Piece(s) | 19 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | Major Diameter | 12 | AH725 | 9.525 | 1.3 | 1.6 | (2.117) | 16 | ||
฿ 1,002.00 | TGY TURNING TOOLS | 5 Piece(s) | 19 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | Minor Diameter | 8 | AH725 | 9.525 | 1.3 | 1.6 | (3.175) | 16 | ||
฿ 1,270.00 | TGY TURNING TOOLS | 5 Piece(s) | 19 Day(s) | Steel / Stainless Steel / Cast Iron | Minor Diameter | 8 | T313V | 9.525 | 1.3 | 1.6 | (3.175) | 16 | ||
฿ 1,002.00 | TGY TURNING TOOLS | 5 Piece(s) | 19 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | Minor Diameter | 10 | AH725 | 9.525 | 1.3 | 1.6 | (2.540) | 16 | ||
฿ 1,002.00 | TGY TURNING TOOLS | 5 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | Minor Diameter | 12 | AH725 | 9.525 | 1.3 | 1.6 | (2.117) | 16 | ||
฿ 1,548.00 | TGY TURNING TOOLS | 5 Piece(s) | 19 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | Major Diameter | 5 | AH725 | 12.7 | 2 | 2.5 | (5.080) | 22 | ||
฿ 2,015.00 | TGY TURNING TOOLS | 5 Piece(s) | 19 Day(s) | Steel / Stainless Steel / Cast Iron | Major Diameter | 5 | T313V | 12.7 | 2 | 2.5 | (5.080) | 22 | ||
฿ 1,548.00 | TGY TURNING TOOLS | 5 Piece(s) | 19 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | Major Diameter | 6 | AH725 | 12.7 | 2 | 2.5 | (4.233) | 22 | ||
฿ 2,015.00 | TGY TURNING TOOLS | 5 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron | Major Diameter | 6 | T313V | 12.7 | 2 | 2.5 | (4.233) | 22 | ||
฿ 1,548.00 | TGY TURNING TOOLS | 5 Piece(s) | 19 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | Minor Diameter | 5 | AH725 | 12.7 | 2 | 2.5 | (5.080) | 22 | ||
฿ 2,015.00 | TGY TURNING TOOLS | 5 Piece(s) | 19 Day(s) | Steel / Stainless Steel / Cast Iron | Minor Diameter | 5 | T313V | 12.7 | 2 | 2.5 | (5.080) | 22 | ||
฿ 1,548.00 | TGY TURNING TOOLS | 5 Piece(s) | 19 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | Minor Diameter | 6 | AH725 | 12.7 | 2 | 2.5 | (4.233) | 22 | ||
฿ 2,015.00 | TGY TURNING TOOLS | 5 Piece(s) | 19 Day(s) | Steel / Stainless Steel / Cast Iron | Minor Diameter | 6 | T313V | 12.7 | 2 | 2.5 | (4.233) | 22 |
Loading...
Application | Tapping | Selfishly | Right Handed | Thread Model | Trapezoidal 29 ° |
---|
How can we improve?
How can we improve?