Steel Ring Gauge 0.1 mm Unit Specific Lapping

Brand :
NIIGATASEIKI

Caution

    Product Description

    Ring gauge featuring excellent wear resistance with lapping finish.
    [Features]
    · Sub-zero treatment/stabilizing treatment completed on all products.
    · Nominal size and actual size printing.
    · Features excellent wear resistance with lapping finish.
    · A wide range of sizes is available. Indicated in 5 mm increments from 100 mm up.
    · Performance inspection report included.
    [Applications]
    · Used to adjust the 0 point as a master gauge.
    · Can be used for hole tests, cylinder gauges, internal micrometers, dial calipers, inner diameter measurement instruments, etc.

    Features

    ●A master gauge for 0 point adjustment of the inner diameter measuring equipment.
    ●Sub-zero treatment to prevent deterioration, stabilized processed.


    Usage

    ●As the master of the inner diameter measuring device.


    Specification

    ●SPQ(piece):1
    ●Hardness: 653 to 772HV
    ●Circularity/Cylindricality: Within 0.5μm (1 or more to 30 or less), 0.8μm or less (more than 30 to 50 or less)
     

    What is ring gauge

    Circular gauge is made with specific size and durable materials having
    certain inside diameter tolerance.
    Size and actual measuring value are engraved on master ring gauge.

    Nominal size

    Generally called size.

    Measured value

    Size +/- tolerance value.



    The main purpose of ring gauge is used as
    inside diameter standard for comparision
    measuring instrument.
    (Ex):Inside diameter measuring tool (Three point internal micro, air micrometer...) is used 
    as a standard meter of zero adjustment.


    Precaution before use

    • Clean the gauge with benzine or wipe ou dirty with clean cloth before use.
    • Ensure there is no rust, scratch or burrs.


    Precaution before use

    • Remove all dust and fingerprints then apply anti-rust oil.
    • Keep it at a place with small changes in humidity and temperature.
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat