1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

KF Wheel DAK【5 Pieces Per Package】 (DAK-40-127)

MOUNTED WHEEL

KF Wheel DAK (DAK-40-127)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The appropriate roughness prevents clogging.
· It can be used as an alternative to emery buff.
· It has a long product life and keeps the roughness of the polished surface constant, and can be easily automated.
· The cooling functionality provides control over the baking of processed products.
· Fits closely to the shape of the workpiece, so curved surface polishing can be performed easily.
· Highly flexible dry type for achieving a uniform finish

 
Part Number
DAK-40-127
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipParticle Size
(#)
Screw Hole Diameter
(mm)

฿ 5,314.29

MOUNTED WHEEL 1 Pack(s)

5 Pieces Per Package

31 Day(s) 4012.7

Loading...

  1. 1

Basic Information

Application Polishing Type Flap with shaft Material Buff
Outer Diameter(mm) 150 Width(mm) 25 Adhesive G/G (Glue Bonding)
Features 1 The appropriate roughness prevents clogging. Features 2 It can be used as an alternative to emery buff. It has a long product life and keeps the roughness of the polished surface constant. it can be easily automated. Features 3 The cooling functionality provides control over the baking of processed products.
Features 4 Fits closely to the shape of the workpiece, so curved surface polishing can be performed easily. Features 5 Highly flexible dry type for achieving a uniform finish.