1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Polishing disk

Polishing disk
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 132.60/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ideal for paint removal, burr and rust removal after painting, and surface finishing.

 
Part Number
421-14
421-16
441-20
441-24
441-30
441-36
441-40
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipParticle Size
(#)
Application Hole Shape

฿ 144.69

DISK 10 Piece(s) 31 Day(s) 14For General Grinding-

฿ 144.69

DISK 10 Piece(s) 31 Day(s) 16For General Grinding-

฿ 138.65

DISK 10 Piece(s) 31 Day(s) 20For heavy grindingType 441 has a slit for easier installation as the fiber is thick.

฿ 138.65

DISK 10 Piece(s) 31 Day(s) 24For heavy grindingType 441 has a slit for easier installation as the fiber is thick.

฿ 138.65

DISK 10 Piece(s) 31 Day(s) 30For heavy grindingType 441 has a slit for easier installation as the fiber is thick.

฿ 138.65

DISK 10 Piece(s) 31 Day(s) 36For heavy grindingType 441 has a slit for easier installation as the fiber is thick.

฿ 132.60

DISK 10 Piece(s) 31 Day(s) 40For heavy grindingType 441 has a slit for easier installation as the fiber is thick.

Loading...

  1. 1

Basic Information

Type Non-woven fabric disc work material general steel / Stainless Steel / Alloy Steel / Cast Iron / Copper Material / Aluminum Outer diameter Dimensions(mm) 100
Inner Diameter Dimension(mm) 15.9 Thickness(mm) 1 abrasive grain C Abrasive Grain
Adhesive(Sheets) R/R (Resin Bonded) Max. Rotational Speed(rpm) 13700