(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

NT Cutter Swivel 600GP SW-600GP

NT Cutter Swivel 600GP SW-600GP

You can add up to 6 items to the comparison list.

Loading...

Specifications of SW-600GP

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.38
  • Overall Length(mm)
    145
  • Compatible Replacement Blades
    BDC-200P・BSB-13P
  • JAN Code
    4904011010781
  • Mass(g)
    28
  • Material and Finish
    Main Body: Aluminum Die-Casting; Blade: Alloy Tool Steel (SKS81)
  • Accessory
    5 DC Blades, with replacement blade case, cap
  • Application
    For fine cutting such as for artwork or silhouette cutouts.
  • Features
    Diecast aluminum holder with a fatigue-resistant rubber grip. Slightly large at φ11 mm with rubber
Part Number
SW-600GP
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 328.22

CUTTERS FOR PACKAGING 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.38
  • Overall Length(mm)
    145
  • Compatible Replacement Blades
    BDC-200P・BSB-13P
  • JAN Code
    4904011010781
  • Mass(g)
    28
  • Material and Finish
    Main Body: Aluminum Die-Casting; Blade: Alloy Tool Steel (SKS81)
  • Accessory
    5 DC Blades, with replacement blade case, cap
  • Application
    For fine cutting such as for artwork or silhouette cutouts.
  • Features
    Diecast aluminum holder with a fatigue-resistant rubber grip. Slightly large at φ11 mm with rubber

Product Description

[Features]
· With its swivel mechanism to rotate the shaft, the knife design is perfect for cutting smooth curves.
· Made of diecast aluminum.
· With a fatigue-reducing rubber grip.
[Applications]
· For fine cutting such as for artwork or silhouette cutouts.

Specifications of SW-600GP

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.38
  • Overall Length(mm)
    145
  • Compatible Replacement Blades
    BDC-200P・BSB-13P
  • JAN Code
    4904011010781
  • Mass(g)
    28
  • Material and Finish
    Main Body: Aluminum Die-Casting; Blade: Alloy Tool Steel (SKS81)
  • Accessory
    5 DC Blades, with replacement blade case, cap
  • Application
    For fine cutting such as for artwork or silhouette cutouts.
  • Features
    Diecast aluminum holder with a fatigue-resistant rubber grip. Slightly large at φ11 mm with rubber
Part Number
SW-600GP
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 328.22

CUTTERS FOR PACKAGING 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1