NT Cutter, Cutter Model L L550GP

Brand :
NT CUTTER

Caution

    Product Description

    The NT Cutter Cutter L-type is ideal for durable thick cutting work.
    [Features]
    ·An unpacking cutter that can hold the blade securely with a screw.
    ·Light and durable aluminum die-cast grip.
    ·A convenient one-touch slide.
    [Applications]
    ・ For cutting thick materials.
    ・ Ideal for cutting corrugated cardboards, thin veneer boards, etc.

    Features

    ●Screw fixed type.
    ●Aluminum die-cast.

    Specification

    ●Total Length(mm):156
    ●SPQ(piece):10
    ●Blade Thickness: 0.45mm

    Materials

    ●Main Body: Aluminum Die-Cast
    ●Blade: Alloy Tool Steel(SKS81)
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat