NT Cutter, Cartridge Type L-2500GRP

Brand :
NT CUTTER

Caution

    Product Description

    L-type 6-shot cartridge cutter knife.
    [Features]
    ·Metal body with excellent durability.
    ·Once you have finished using one blade, you can change the blade with a single touch.
    ·Up to 6 BL blades (blade thickness 0.45 mm) can be stored.
    ·Equipped with an auto-lock function that prevents the blade from slipping out.
    ·Light and durable aluminum die-cast grip.
    ·Non-slip rubber with a firm grip.
    [Applications]
    ·Ideal for those who frequently use cutters.

    Features

    ●With rubber grip easy to grasp.
    ●Auto lock type slide.
    ●6 bladesR L type cartridge type utility knife.

    Specification

    ●Compatible Replacement Blade:BL-10P/BL-50P/BL-150P/BL-300E/BL-3000-ON
    ●SPQ(piece):10
    ●Blade Thickness: 0.45mm

    Materials

    ●Main Body: Aluminum Die-Cast
    ●Blade: Alloy Tool Steel(SKS81)
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat