(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

NT Cutter D-400P

NT Cutter D-400P

You can add up to 6 items to the comparison list.

Loading...

Specifications of D-400P

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.38
  • Overall Length(mm)
    142
  • Compatible Replacement Blades
    BDA-200P・BDC-200P・BSB-03P・BSB-13P
  • JAN Code
    4904011010606
  • Mass(g)
    37
  • Material and Finish
    Blade: Alloy tool steel (SKS81)
  • Accessory
    5 each of DA/DC Blades, with replacement blade case, cap
  • Application
    For fine cutting such as for artwork or silhouette cutouts.
  • Features
    φ9 mm gives sense of holding a pencil.
Part Number
D-400P
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 163.93

CUTTERS FOR PACKAGING 1 Piece(s) Same day

Basic Specifications

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.38
  • Overall Length(mm)
    142
  • Compatible Replacement Blades
    BDA-200P・BDC-200P・BSB-03P・BSB-13P
  • JAN Code
    4904011010606
  • Mass(g)
    37
  • Material and Finish
    Blade: Alloy tool steel (SKS81)
  • Accessory
    5 each of DA/DC Blades, with replacement blade case, cap
  • Application
    For fine cutting such as for artwork or silhouette cutouts.
  • Features
    φ9 mm gives sense of holding a pencil.

Product Description

[Features]
· This design knife is suitable for detailed cutting.
[Applications]
· For fine cutting such as for artwork or silhouette cutouts.

Specifications of D-400P

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.38
  • Overall Length(mm)
    142
  • Compatible Replacement Blades
    BDA-200P・BDC-200P・BSB-03P・BSB-13P
  • JAN Code
    4904011010606
  • Mass(g)
    37
  • Material and Finish
    Blade: Alloy tool steel (SKS81)
  • Accessory
    5 each of DA/DC Blades, with replacement blade case, cap
  • Application
    For fine cutting such as for artwork or silhouette cutouts.
  • Features
    φ9 mm gives sense of holding a pencil.
Part Number
D-400P
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 163.93

CUTTERS FOR PACKAGING 1 Piece(s) Same day

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1