(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

NT Cutter, Circle Cutter C-2500P

NT Cutter, Circle Cutter C-2500P

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Loading...

Specifications of C-2500P

  • Product Type
    Cutter knife / Special Purpose Cutter
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    1
  • Overall Length(mm)
    113
  • Compatible Replacement Blades
    BC-501P、BC-400P、BC-501P
  • Blade tip angle(°)
    58
  • Size(mm)
    157×210×63
  • Supported diameter(cm)
    3 to 16
  • Features 2
    Compact and simple design
  • Blade width
    9
  • JAN Code
    4904011011153
  • Mass(g)
    12 ~ 142
  • Material and Finish
    Alloy tool steel (SKS81)
  • Accessory
    2 BC501 Blades
  • Application
    Used for thick work such as veneer, leather, carpet, etc. $Ideal for cutting out a hole on a carpet to pass through a pipe or rounding corners.
  • Features
    Ideal for cutting out a hole on a carpet to pass through a pipe or rounding corners. It can cut circles with the diameter of 3 to 16 cm. * "CE-1000P" can be attached to cut circles of up to 23 cm in diameter. / 아크릴 커터
Part Number
C-2500P SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,025.22

฿ 530.55

CUTTERS FOR PACKAGING 1 Piece(s) Same day

Basic Specifications

  • Product Type
    Cutter knife / Special Purpose Cutter
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    1
  • Overall Length(mm)
    113
  • Compatible Replacement Blades
    BC-501P、BC-400P、BC-501P
  • Blade tip angle(°)
    58
  • Size(mm)
    157×210×63
  • Supported diameter(cm)
    3 to 16
  • Features 2
    Compact and simple design
  • Blade width
    9
  • JAN Code
    4904011011153
  • Mass(g)
    12 / 142
  • Material and Finish
    Alloy tool steel (SKS81)
  • Accessory
    2 BC501 Blades
  • Application
    Used for thick work such as veneer, leather, carpet, etc. $Ideal for cutting out a hole on a carpet to pass through a pipe or rounding corners.
  • Features
    Ideal for cutting out a hole on a carpet to pass through a pipe or rounding corners. It can cut circles with the diameter of 3 to 16 cm. * "CE-1000P" can be attached to cut circles of up to 23 cm in diameter. / 아크릴 커터

Product Description

[Features]
· A cutter for hard work that cuts out floor sheet, carpet, thin plywood board and the like into a circle.
[Applications]
· Ideal for cutting out a hole on a carpet to pass through a pipe or rounding corners.

Specifications of C-2500P

  • Product Type
    Cutter knife / Special Purpose Cutter
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    1
  • Overall Length(mm)
    113
  • Compatible Replacement Blades
    BC-501P、BC-400P、BC-501P
  • Blade tip angle(°)
    58
  • Size(mm)
    157×210×63
  • Supported diameter(cm)
    3 to 16
  • Features 2
    Compact and simple design
  • Blade width
    9
  • JAN Code
    4904011011153
  • Mass(g)
    12 ~ 142
  • Material and Finish
    Alloy tool steel (SKS81)
  • Accessory
    2 BC501 Blades
  • Application
    Used for thick work such as veneer, leather, carpet, etc. $Ideal for cutting out a hole on a carpet to pass through a pipe or rounding corners.
  • Features
    Ideal for cutting out a hole on a carpet to pass through a pipe or rounding corners. It can cut circles with the diameter of 3 to 16 cm. * "CE-1000P" can be attached to cut circles of up to 23 cm in diameter. / 아크릴 커터
Part Number
C-2500P SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,025.22

฿ 530.55

CUTTERS FOR PACKAGING 1 Piece(s) Same day

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1