(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

NT Cutter, Cutter Replacement Blade BR-400P

NT Cutter, Cutter Replacement Blade BR-400P

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of BR-400P

  • Product Type
    Blade replacement
  • Blade Type
    BR-400 Type Blade
  • Blade Quantity
    10
  • Blade thickness(mm)
    0.60
  • Amount Of Content
    1 Pack (10 Sheets)
Part Number
BR-400P
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 147.00

CUTTERS FOR PACKAGING 1 Pack(s)

10 Pieces Per Package

Same day 1 Pack (10 Sheets)

Basic Specifications

  • Product Type
    Blade replacement
  • Blade Type
    BR-400 Type Blade
  • Blade Quantity
    10
  • Blade thickness(mm)
    0.60
  • Amount Of Content
    1 Pack (10 Sheets)

Product Description

[Features]
· This is a replacement blade for the R-1200P cutter, which is designed exclusively with opening packaging in mind.
[Applications]
· For unpacking work requiring cutting of PP bands, cords, etc.

Specifications of BR-400P

  • Product Type
    Blade replacement
  • Blade Type
    BR-400 Type Blade
  • Blade Quantity
    10
  • Blade thickness(mm)
    0.60
  • Amount Of Content
    1 Pack (10 Sheets)
Part Number
BR-400P
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 147.00

CUTTERS FOR PACKAGING 1 Pack(s)

10 Pieces Per Package

Same day 1 Pack (10 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

● An exclusive cutter for unpacking that hooks and cuts off PP bands, cords, etc.
●A safe design that the blades are not exposed.

Specification

●Blade Thickness(mm):0.6
●Q'ty Per Bag(sheet):10
●SPQ(bag):10
●Compatible Blade: BR-400P

Materials

●Main Body: ABS Resin, Blade: Alloy Tool Steel(SKS81)