(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

NT Cutter, Cutter Replacement Blade BL-50P

NT Cutter, Cutter Replacement Blade BL-50P

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of BL-50P

  • Product Type
    Blade replacement
  • Blade Type
    General type L blade
  • Blade Quantity
    50
  • Blade thickness(mm)
    0.45
  • Amount Of Content
    1 Pack (50 Sheets)
Part Number
BL-50P
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 499.00

CUTTERS FOR PACKAGING 1 Pack(s)

50 Pieces Per Package

1 Day(s) 1 Pack (50 Sheets)

Basic Specifications

  • Product Type
    Blade replacement
  • Blade Type
    General type L blade
  • Blade Quantity
    50
  • Blade thickness(mm)
    0.45
  • Amount Of Content
    1 Pack (50 Sheets)

Product Description

[Features]
· This product features special blades which boast a high degree of sharpness as well as blade tip strength and durability.
[Applications]
· For cutting thick materials.

Specifications of BL-50P

  • Product Type
    Blade replacement
  • Blade Type
    General type L blade
  • Blade Quantity
    50
  • Blade thickness(mm)
    0.45
  • Amount Of Content
    1 Pack (50 Sheets)
Part Number
BL-50P
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 499.00

CUTTERS FOR PACKAGING 1 Pack(s)

50 Pieces Per Package

1 Day(s) 1 Pack (50 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●Q'ty Per Bag(sheet):50
●SPQ(bag):10
●Blade Thickness: 0.45mm