(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

NT Cutter, Cutter Replacement Blade BDA-200P

NT Cutter, Cutter Replacement Blade BDA-200P

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of BDA-200P

  • Product Type
    Blade replacement
  • Blade Type
    BDA model blade, D model 45°
  • Blade Quantity
    40
  • Blade thickness(mm)
    0.38
  • Amount Of Content
    1 Pack (40 Sheets)
Part Number
BDA-200P
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 83.00

CUTTERS FOR PACKAGING 1 Pack(s)

40 Pieces Per Package

1 Day(s) 1 Pack (40 Sheets)

Basic Specifications

  • Product Type
    Blade replacement
  • Blade Type
    BDA model blade, D model 45°
  • Blade Quantity
    40
  • Blade thickness(mm)
    0.38
  • Amount Of Content
    1 Pack (40 Sheets)

Product Description

[Applications]
· For delicate cutout work, including artwork, making cutouts, etc.

Specifications of BDA-200P

  • Product Type
    Blade replacement
  • Blade Type
    BDA model blade, D model 45°
  • Blade Quantity
    40
  • Blade thickness(mm)
    0.38
  • Amount Of Content
    1 Pack (40 Sheets)
Part Number
BDA-200P
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 83.00

CUTTERS FOR PACKAGING 1 Pack(s)

40 Pieces Per Package

1 Day(s) 1 Pack (40 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Design knife D-400 eco series. 
●Suitable for delicate cut-outs like artwork and art cutting.

Specification

●Blade Edge Angle(°):45
●Blade Material:Alloy Tool Steel
●Q'ty Per Bag(sheet):40
●SPQ(bag):10
●Replacement Blade: BDA-200P(blade edge 45°), BDC-200P(blade tip 30°) with 5 sheets each

Materials

●Main Body: Recycled PP Resin(polypropylene)