(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

NT Cutter, Cutter Replacement Blade BAD-21P

NT Cutter, Cutter Replacement Blade BAD-21P

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of BAD-21P

  • Product Type
    Blade replacement
  • Blade Type
    A-Type 30° Edge Blade
  • Blade Quantity
    10
  • Blade thickness(mm)
    0.38
  • Amount Of Content
    1 Pack (10 Sheets)
Part Number
BAD-21P
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 270.00

CUTTERS FOR PACKAGING 1 Pack(s)

10 Pieces Per Package

5 Day(s) 1 Pack (10 Sheets)

Basic Specifications

  • Product Type
    Blade replacement
  • Blade Type
    A-Type 30° Edge Blade
  • Blade Quantity
    10
  • Blade thickness(mm)
    0.38
  • Amount Of Content
    1 Pack (10 Sheets)

Product Description

[Features]
· 30° blade tip suitable for precision work
· 30° dedicated cutting edge treatment case included
[Applications]
· For various kinds of delicate cutting work, from clerical work and light work to artwork, making cutouts, etc.

Specifications of BAD-21P

  • Product Type
    Blade replacement
  • Blade Type
    A-Type 30° Edge Blade
  • Blade Quantity
    10
  • Blade thickness(mm)
    0.38
  • Amount Of Content
    1 Pack (10 Sheets)
Part Number
BAD-21P
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 270.00

CUTTERS FOR PACKAGING 1 Pack(s)

10 Pieces Per Package

5 Day(s) 1 Pack (10 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1