(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

NT Cutter A-300P

NT Cutter A-300P

You can add up to 6 items to the comparison list.

Loading...

Specifications of A-300P

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.38
  • Overall Length(mm)
    145
  • Compatible Replacement Blades
    BA-10P・BA-50P・BA-150・BA-52P・BA-160E・BA-4000-ON
  • JAN Code
    4904011010026
  • Mass(g)
    23
  • Material and Finish
    Body ABS Resin, Blade Alloy Tool Steel (SKS81)
  • Accessory
    A Blade x 3 / with Blade Bender
  • Application
    For office work and light work.
Part Number
A-300P
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 236.19

CUTTERS FOR PACKAGING 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.38
  • Overall Length(mm)
    145
  • Compatible Replacement Blades
    BA-10P・BA-50P・BA-150・BA-52P・BA-160E・BA-4000-ON
  • JAN Code
    4904011010026
  • Mass(g)
    23
  • Material and Finish
    Body ABS Resin, Blade Alloy Tool Steel (SKS81)
  • Accessory
    A Blade x 3 / with Blade Bender
  • Application
    For office work and light work.

Product Description

[Features]
· This is a regular model used by choice for many years by a lot of people throughout the world.
[Applications]
· For office work and light work.

Specifications of A-300P

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.38
  • Overall Length(mm)
    145
  • Compatible Replacement Blades
    BA-10P・BA-50P・BA-150・BA-52P・BA-160E・BA-4000-ON
  • JAN Code
    4904011010026
  • Mass(g)
    23
  • Material and Finish
    Body ABS Resin, Blade Alloy Tool Steel (SKS81)
  • Accessory
    A Blade x 3 / with Blade Bender
  • Application
    For office work and light work.
Part Number
A-300P
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 236.19

CUTTERS FOR PACKAGING 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1